Menu Search

Parallel Protection Plug - Black ; 5 mm | 0.197 in ;

Black PVCParallel Protection Plug with a fitting diameter of 5 mm | 0.197 in are easily applied to protect connectors and provide a clean finish.
Item code:

12665A

26218 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 1999 $0.7001
2000 - 9999 $0.2801
10000 - 49999 $0.1247
50000 + $0.1122
Standard pack: 10000

Order any quantity

Total price:

$70.01

100 x $0.7001

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Diameter 0.197 in
Flange Diameter 0.433 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us