Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: Vinyl, LDPE, TPR, PVC
  • Colour: Green, Yellow, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.32 - $4.4579 Request the lead time here
1.142 in
$0.3885 - $4.8548 Request the lead time here
0.906 in
$0.4053 - $5.0669 Request the lead time here
1.024 in
$0.3693 - $4.6155 12000 In stock
0.827 in
$0.3264 - $4.0799 Request the lead time here
0.709 in
$0.6399 - $8.0001 Request the lead time here
1.575 in
$0.3969 - $4.9589 Request the lead time here
0.945 in
$0.2777 - $3.2882 29368 In stock
0.236 in
$0.4758 - $5.6202 30728 In stock
0.393 in
$0.6927 - $8.2089 17477 In stock
0.551 in
$1.0589 - $12.5229 6750 In stock
0.748 in
$0.3057 - $3.6147 102411 In stock
0.275 in
$0.5411 - $6.3899 27580 In stock
0.433 in
$0.7301 - $8.6285 10083 In stock
0.580 in
$0.9051 - $11.94 194157 In stock
0.787 in
$1.1615 - $14.5052 4992 In stock
0.984 in
$1.4855 - $18.5628 1300 In stock
1.142 in
$0.4337 - $5.1306 7375 In stock
0.354 in
$1.5369 - $19.2158 4000 In stock
1.063 in
$2.7518 - $34.5837 994 In stock
1.850 in
  • of 5
[delete] - Black ; 29 mm | 1.142 in ; Fitting Height 14.5 mm | 0.571 in

12691A

Price Range
$4.4579 - $0.32

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.047 in
  • Fitting Diameter
    1.142 in
Parallel Protection Plug - Green ; 23.0 mm | 0.906 in ; Fitting Height 12.5 mm | 0.492 in

11814

Price Range
$4.8548 - $0.3885

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.791 in
  • Fitting Diameter
    0.906 in
Parallel Protection Plug - Green ; 26.0 mm | 1.024 in ; Fitting Height 14.5 mm | 0.571 in

11819

Price Range
$5.0669 - $0.4053

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.925 in
  • Fitting Diameter
    1.024 in
Parallel Protection Plug - Green ; 21.0 mm | 0.827 in ; Fitting Height 12.5 mm | 0.492 in

11823

Price Range
$4.6155 - $0.3693

Stock Levels
12000 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.709 in
  • Fitting Diameter
    0.827 in
Parallel Protection Plug - Green ; 18.0 mm | 0.709 in ; Fitting Height 12.5 mm | 0.492 in

11827

Price Range
$4.0799 - $0.3264

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.591 in
  • Fitting Diameter
    0.709 in
Parallel Protection Plug - Green ; 40.0 mm | 1.575 in ; Fitting Height 20.5 mm | 0.807 in

12078

Price Range
$8.0001 - $0.6399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.433 in
  • Fitting Diameter
    1.575 in
Parallel Protection Plug - Green ; 24.0 mm | 0.945 in ; Fitting Height 14.5 mm | 0.571 in

11810

Price Range
$4.9589 - $0.3969

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.85 in
  • Fitting Diameter
    0.945 in
Parallel Protection Plug - Black ; 6 mm | 0.236 in ; Fitting Height 12 mm | 0.471 in

12050B

Price Range
$3.2882 - $0.2777

Stock Levels
29368 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.236 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 10 mm | 0.393 in ; Fitting Height 12 mm | 0.471 in

12054B

Price Range
$5.6202 - $0.4758

Stock Levels
30728 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.393 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 14 mm | 0.551 in ; Fitting Height 14 mm | 0.551 in

12058B

Price Range
$8.2089 - $0.6927

Stock Levels
17477 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.551 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 19 mm | 0.748 in ; Fitting Height 14 mm | 0.551 in

12063B

Price Range
$12.5229 - $1.0589

Stock Levels
6750 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.748 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 7 mm | 0.275 in ; Fitting Height 12 mm | 0.471 in

12051B

Price Range
$3.6147 - $0.3057

Stock Levels
102411 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.275 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 11 mm | 0.433 in ; Fitting Height 12 mm | 0.471 in

12055B

Price Range
$6.3899 - $0.5411

Stock Levels
27580 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.433 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 14.7 mm | 0.580 in ; Fitting Height 14.5 mm | 0.571 in

12059B

Price Range
$8.6285 - $0.7301

Stock Levels
10083 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.580 in
  • Fitting Height
    0.571 in
Parallel Protection Plug - Black ; 20 mm | 0.787 in ; Fitting Height 14 mm | 0.551 in

12064B

Price Range
$11.94 - $0.9051

Stock Levels
194157 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.787 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 25 mm | 0.984 in ; Fitting Height 16 mm | 0.630 in

12069B

Price Range
$14.5052 - $1.1615

Stock Levels
4992 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.984 in
  • Fitting Height
    0.630 in
Parallel Protection Plug:

12073B

Price Range
$18.5628 - $1.4855

Stock Levels
1300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.142 in
Parallel Protection Plug - Black ; 9 mm | 0.354 in ; Fitting Height 12 mm | 0.471 in

12053B

Price Range
$5.1306 - $0.4337

Stock Levels
7375 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.354 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 27 mm | 1.063 in ; Fitting Height 16 mm | 0.630 in

12071B

Price Range
$19.2158 - $1.5369

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.063 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 47 mm | 1.850 in ; Fitting Height 22 mm | 0.866 in

12502B

Price Range
$34.5837 - $2.7518

Stock Levels
994 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.850 in
  • Fitting Height
    0.866 in