Quantity | Unit price |
---|---|
1 - 999 | $1.5131 |
1000 - 4999 | $0.687 |
5000 - 20999 | $0.4829 |
21000 - 41999 | $0.2739 |
42000 - 62999 | $0.2619 |
63000 + | $0.2474 |
Compatible Panel Thickness Range | 4.0 mm |
---|---|
Compatible Panel Thickness Range | 0.157 in |
Material | Nylon |
Full Material | Nylon 6/6 |
Colour | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue