Open-End Pipe Caps, are a pipe cap that protects external threads on pipe ends, rigid metal conduit ends (RMC) or intermediate metal conduit ends (IMC).
Our range is made from Low Density Polyethylene (LDPE). The caps are sized and designed for positive-gripping power over the threads of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Thread Standard | Compatible Nominal Pipe Sizes (All) | View |
---|---|---|---|---|---|
$0.0747 - $0.9306 | 12887 In stock |
IMC
|
1/2 in
|
||
$4.7108 - $62.0781 | 24 In stock |
RMC
|
8 in
|
||
$0.3032 - $1.1777 | 7900 In stock |
IMC
|
2.0 in
|
||
$0.2172 - $2.7053 | 10000 In stock |
IMC
|
1-1/4 in
|
||
$0.8112 - $10.725 | 7303 In stock |
IMC
|
3.0 in
|
||
$3.2739 - $43.1688 | 717 In stock |
RMC
|
6.0 in
|
||
$1.2039 - $15.9605 | 5418 In stock |
RMC
|
4.0 in
|
||
$0.6672 - $7.9155 | 3866 In stock |
IMC
|
2-1/2 in
|
||
$0.0747 - $0.9306 | Request the lead time here |
RMC
|
1/2 in
|
||
$0.8112 - $10.725 | 6255 In stock |
RMC
|
3.0 in
|
||
$0.1044 - $1.3013 | 27615 In stock |
RMC
|
3/4 in
|
||
$0.2871 - $3.7779 | 3515 In stock |
RMC
|
2.0 in
|
||
$1.1558 - $15.2691 | 4732 In stock |
IMC
|
3-1/2 in
|
||
$0.5988 - $7.9155 | 114 In stock |
RMC
|
2-1/2 in
|
||
$0.2172 - $2.7053 | 7956 In stock |
RMC
|
1-1/4 in
|
||
$0.1044 - $1.3013 | 29300 In stock |
IMC
|
3/4 in
|
||
$1.1349 - $14.9918 | 4265 In stock |
RMC
|
3-1/2 in
|
||
$0.2424 - $3.0317 | 2425 In stock |
RMC
|
1-1/2 in
|
||
$2.7518 - $36.6591 | Request the lead time here |
RMC
|
5.0 in
|
||
$0.2424 - $3.0317 | 92 In stock |
IMC
|
1-1/2 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue