Menu Search

Offset Compression Lever Latches

In stock

Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism.

Where locking they are supplied with two keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design. Made from die-cast zinc alloy, the latch is black powder coated to give a visually pleasing finish.

  • To suit M5 fixings (not supplied)
  • Provides good gasket compression
  • Easy to use compression latch
  • Trigger designs included: Raised, Flush and Over-Centre.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Key Type All
Show more Show less
Locking Mechanism All
Overall Length All
Maximum Grip All
Body Height All
11 results
Product SKUs information
Item Code Price range Availability Body Height Maximum Grip Overall Length Locking Mechanism Key Type View
$19.00 - $19.00 237 In stock
1.024 in
1.811 in
4.291 in
Non-Locking
No Key
$21.60 - $21.60 80 In stock
1.024 in
0.945 in
4.291 in
Locking
Keyed CH751
$21.60 - $21.60 196 In stock
1.024 in
1.811 in
4.291 in
Locking
2 x 4 mm Slot Key
$23.00 - $23.00 145 In stock
1.024 in
1.811 in
4.291 in
Locking
Keyed CH751
$23.00 - $23.00 160 In stock
1.024 in
1.811 in
4.291 in
Locking
Keyed Alike
$20.20 - $20.20 80 In stock
1.024 in
0.945 in
4.291 in
Locking
2 x 4 mm Slot Key
$21.60 - $21.60 Request the lead time here
1.024 in
0.945 in
4.291 in
Locking
Keyed Alike
$17.50 - $17.50 140 In stock
1.024 in
0.945 in
4.291 in
Non-Locking
No Key
$22.00 - $22.00 272 In stock
1.024 in
1.811 in
4.291 in
Non-Locking
No Key
$17.50 - $17.50 16 In stock
1.024 in
0.945 in
4.291 in
Non-Locking
No Key
$23.00 - $23.00 214 In stock
1.024 in
1.811 in
4.291 in
Locking
Keyed To Differ
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Black ; Maximum Grip - 46.0 mm | 1.811 in ; Locking Mechanism - Non-Locking

1771200

Price Range
$19.00 - $19.00

Stock Levels
237 In stock
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    1.811 in
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Black ; Maximum Grip - 24.0 mm | 0.945 in ; Locking Mechanism - Locking

1772207

Price Range
$21.60 - $21.60

Stock Levels
80 In stock
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    0.945 in
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Black ; Maximum Grip - 46.0 mm | 1.811 in ; Locking Mechanism - Locking

1771242

Price Range
$21.60 - $21.60

Stock Levels
196 In stock
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    1.811 in
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Black ; Maximum Grip - 46.0 mm | 1.811 in ; Locking Mechanism - Locking

1771207

Price Range
$23.00 - $23.00

Stock Levels
145 In stock
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    1.811 in
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Black ; Maximum Grip - 46.0 mm | 1.811 in ; Locking Mechanism - Locking

1771201

Price Range
$23.00 - $23.00

Stock Levels
160 In stock
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    1.811 in
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Black ; Maximum Grip - 24.0 mm | 0.945 in ; Locking Mechanism - Locking

1772242

Price Range
$20.20 - $20.20

Stock Levels
80 In stock
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    0.945 in
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Black ; Maximum Grip - 24.0 mm | 0.945 in ; Locking Mechanism - Locking

1772201

Price Range
$21.60 - $21.60

Stock Levels
Request the lead time here
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    0.945 in
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Black ; Maximum Grip - 24.0 mm | 0.945 in ; Locking Mechanism - Non-Locking

1772200

Price Range
$17.50 - $17.50

Stock Levels
140 In stock
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    0.945 in
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Silver ; Maximum Grip - 46.0 mm | 1.811 in ; Locking Mechanism - Non-Locking

1771100

Price Range
$22.00 - $22.00

Stock Levels
272 In stock
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    1.811 in
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Silver ; Maximum Grip - 24.0 mm | 0.945 in ; Locking Mechanism - Non-Locking

1772100

Price Range
$17.50 - $17.50

Stock Levels
16 In stock
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    0.945 in
Compression Lever Latch - Overall Length - 109.0 mm | 4.291 in ; Colour - Black ; Maximum Grip - 46.0 mm | 1.811 in ; Locking Mechanism - Locking

1771202

Price Range
$23.00 - $23.00

Stock Levels
214 In stock
Attributes
  • Body Height
    1.024 in
  • Face Length
    3.661 "
  • Face Width
    1.378 in
  • Maximum Compatible Door Thickness
    0.079 in
  • Maximum Grip
    1.811 in