Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0948 - $0.1301 | 1000 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
0.287 in
7.3 mm
|
||
| $0.0996 - $0.1367 | Request the lead time here |
M6 x 1.0
|
1.378 in
35.0 mm
|
1.193 in
30.3 mm
|
||
| $0.2807 - $0.3849 | Request the lead time here |
M8 x 1.25
|
0.787 in
20.0 mm
|
0.528 in
13.4 mm
|
||
| $0.3186 - $0.4371 | 500 In stock |
M10 x 1.5
|
0.984 in
25.0 mm
|
0.697 in
17.7 mm
|
||
| $0.0497 - $0.0683 | 11000 In stock |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
0.232 in
5.9 mm
|
||
| $0.0492 - $0.0675 | 13000 In stock |
M2.5 x 0.45
|
0.236 in
6.0 mm
|
0.154 in
3.9 mm
|
||
| $0.0509 - $0.0699 | Request the lead time here |
M3 x 0.5
|
0.591 in
15.0 mm
|
0.496 in
12.6 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M3.5 x 0.6
|
0.197 in
5.0 mm
|
0.075 in
1.9 mm
|
||
| $0.0582 - $0.08 | Request the lead time here |
M3 x 0.5
|
1.654 in
42.0 mm
|
1.531 in
38.9 mm
|
||
| $0.0525 - $0.072 | Request the lead time here |
M3.5 x 0.6
|
0.394 in
10.0 mm
|
0.272 in
6.9 mm
|
||
| $0.4125 - $0.566 | Request the lead time here |
M10 x 1.5
|
2.362 in
60.0 mm
|
2.075 in
52.7 mm
|
||
| $0.0549 - $0.0756 | 7000 In stock |
M4 x 0.7
|
0.63 in
16.0 mm
|
0.484 in
12.3 mm
|
||
| $0.0677 - $0.0791 | 9000 In stock |
#8-32
|
|
0.161 in
4.1 mm
|
||
| $0.0611 - $0.0713 | Request the lead time here |
#2-56
|
|
0.108 in
2.7 mm
|
||
| $0.0717 - $0.0837 | Request the lead time here |
#8-32
|
|
1.098 in
27.9 mm
|
||
| $0.0617 - $0.0719 | 1000 In stock |
#4-40
|
|
0.146 in
3.7 mm
|
||
| $0.0596 - $0.0818 | 500 In stock |
#10-24
|
|
1.074 in
27.3 mm
|
||
| $0.0645 - $0.0752 | Request the lead time here |
#6-32
|
|
0.622 in
15.8 mm
|
||
| $0.0734 - $0.0854 | 2000 In stock |
#6-32
|
|
1.622 in
41.2 mm
|
||
| $0.0737 - $0.086 | 1000 In stock |
#10-32
|
|
0.074 in
1.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue