Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0488 - $0.0669 | Request the lead time here |
M2.5 x 0.45
|
0.157 in
4.0 mm
|
0.091 in
2.3 mm
|
||
| $0.0629 - $0.0731 | Request the lead time here |
#4-40
|
|
0.271 in
6.9 mm
|
||
| $0.0645 - $0.0753 | 1000 In stock |
#4-40
|
|
0.646 in
16.4 mm
|
||
| $0.0689 - $0.0803 | Request the lead time here |
#8-32
|
|
0.411 in
10.4 mm
|
||
| $0.0633 - $0.0741 | 1000 In stock |
#4-40
|
|
0.396 in
10.1 mm
|
||
| $0.065 - $0.0758 | 26000 In stock |
#4-40
|
|
0.896 in
22.8 mm
|
||
| $0.0572 - $0.0783 | Request the lead time here |
#10-32
|
|
1.074 in
27.3 mm
|
||
| $0.0671 - $0.0923 | Request the lead time here |
1/4-20
|
|
0.393 in
10 mm
|
||
| $0.072 - $0.0842 | 5000 In stock |
#10-24
|
|
0.324 in
8.2 mm
|
||
| $0.0629 - $0.0731 | Request the lead time here |
#2-56
|
|
0.295 in
7.5 mm
|
||
| $0.0639 - $0.0747 | Request the lead time here |
#6-32
|
|
0.497 in
12.6 mm
|
||
| $0.0683 - $0.0795 | Request the lead time here |
#6-32
|
|
1.122 in
28.5 mm
|
||
| $0.0632 - $0.0737 | Request the lead time here |
#2-56
|
|
0.358 in
9.1 mm
|
||
| $0.0645 - $0.0753 | 1000 In stock |
#2-56
|
|
0.670 in
17 mm
|
||
| $0.072 - $0.0842 | 1000 In stock |
#10-32
|
|
0.324 in
8.2 mm
|
||
| $0.0683 - $0.0794 | 5000 In stock |
#8-32
|
|
0.223 in
5.7 mm
|
||
| $0.0692 - $0.0804 | Request the lead time here |
#8-32
|
|
0.473 in
12 mm
|
||
| $0.068 - $0.0794 | Request the lead time here |
#6-32
|
|
0.997 in
25.3 mm
|
||
| $0.0675 - $0.0789 | 7000 In stock |
#8-32
|
|
0.098 in
2.5 mm
|
||
| $0.0563 - $0.077 | 2000 In stock |
#10-24
|
|
0.824 in
20.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue