Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0953 - $0.1307 Request the lead time here
M6 x 1.0
0.63 in
0.445 in
$0.0513 - $0.0702 Request the lead time here
M2 x 0.4
0.63 in
0.563 in
$0.0492 - $0.0675 13000 In stock
M2.5 x 0.45
0.236 in
0.154 in
$0.0513 - $0.0702 Request the lead time here
M2.5 x 0.45
0.63 in
0.547 in
$0.0516 - $0.0707 Request the lead time here
M3 x 0.5
0.787 in
0.665 in
$0.0582 - $0.08 Request the lead time here
M3 x 0.5
1.654 in
1.531 in
$0.054 - $0.0743 1000 In stock
M4 x 0.7
0.236 in
0.091 in
$0.0549 - $0.0755 Request the lead time here
M4 x 0.7
0.591 in
0.445 in
$0.0575 - $0.0788 Request the lead time here
M4 x 0.7
1.181 in
1.035 in
$0.0597 - $0.0819 Request the lead time here
M5 x 0.8
0.394 in
0.24 in
$0.1008 - $0.1382 500 In stock
M6 x 1.0
1.575 in
1.39 in
$0.0491 - $0.0672 Request the lead time here
M2.5 x 0.45
0.197 in
0.114 in
50M025045L012 $0.0507 - $0.0696 53000 In stock
M2.5 x 0.45
0.472 in
0.39 in
$0.0491 - $0.0672 8000 In stock
M3 x 0.5
0.197 in
0.102 in
$0.0507 - $0.0696 9000 In stock
M3 x 0.5
0.472 in
0.378 in
$0.0525 - $0.072 Request the lead time here
M3 x 0.5
1.181 in
1.059 in
$0.0521 - $0.0713 Request the lead time here
M3.5 x 0.6
0.315 in
0.193 in
$0.0542 - $0.0746 1000 In stock
M3.5 x 0.6
0.984 in
0.862 in
$0.0545 - $0.0747 Request the lead time here
M4 x 0.7
0.394 in
0.248 in
$0.0554 - $0.0762 Request the lead time here
M4 x 0.7
0.787 in
0.642 in
  • of 13
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 11.3 mm | 0.445 in

50M060100L016

Price Range
$0.1307 - $0.0953

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.496 in
  • Thread Length
    0.445 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M2 x 0.4; Thread Length 14.3 mm | 0.563 in

50M020040L016

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.173 in
  • Thread Length
    0.563 in
  • Thread Size
    M2 x 0.4
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 3.9 mm | 0.154 in

50M025045L006

Price Range
$0.0675 - $0.0492

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Thread Length
    0.154 in
  • Thread Size
    M2.5 x 0.45
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 13.9 mm | 0.547 in

50M025045L016

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Thread Length
    0.547 in
  • Thread Size
    M2.5 x 0.45
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 16.9 mm | 0.665 in

50M030050L020

Price Range
$0.0707 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Thread Length
    0.665 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 38.9 mm | 1.531 in

50M030050L042

Price Range
$0.08 - $0.0582

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Thread Length
    1.531 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 2.3 mm | 0.091 in

50M040070L006

Price Range
$0.0743 - $0.054

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.37 in
  • Thread Length
    0.091 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 11.3 mm | 0.445 in

50M040070L015

Price Range
$0.0755 - $0.0549

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.37 in
  • Thread Length
    0.445 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 26.3 mm | 1.035 in

50M040070L030

Price Range
$0.0788 - $0.0575

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.37 in
  • Thread Length
    1.035 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M5 x 0.8; Thread Length 6.1 mm | 0.24 in

50M050080L010

Price Range
$0.0819 - $0.0597

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Thread Length
    0.24 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 35.3 mm | 1.39 in

50M060100L040

Price Range
$0.1382 - $0.1008

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.496 in
  • Thread Length
    1.39 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 2.9 mm | 0.114 in

50M025045L005

Price Range
$0.0672 - $0.0491

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.217 in
  • Thread Length
    0.114 in
  • Thread Size
    M2.5 x 0.45
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M2.5 x 0.45; Thread Length 9.9 mm | 0.39 in

50M025045L012

Price Range
$0.0696 - $0.0507

Stock Levels
53000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Thread Length
    0.39 in
  • Thread Size
    M2.5 x 0.45
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 2.6 mm | 0.102 in

50M030050L005

Price Range
$0.0672 - $0.0491

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Thread Length
    0.102 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 9.6 mm | 0.378 in

50M030050L012

Price Range
$0.0696 - $0.0507

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.248 in
  • Thread Length
    0.378 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M3 x 0.5; Thread Length 26.9 mm | 1.059 in

50M030050L030

Price Range
$0.072 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Thread Length
    1.059 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 4.9 mm | 0.193 in

50M035060L008

Price Range
$0.0713 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Thread Length
    0.193 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 21.9 mm | 0.862 in

50M035060L025

Price Range
$0.0746 - $0.0542

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.323 in
  • Thread Length
    0.862 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 6.3 mm | 0.248 in

50M040070L010

Price Range
$0.0747 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.37 in
  • Thread Length
    0.248 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
Nylon 6/6 Slotted Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 16.3 mm | 0.642 in

50M040070L020

Price Range
$0.0762 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.37 in
  • Thread Length
    0.642 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw