Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.06 - $0.0822 | Request the lead time here |
M4 x 0.7
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
||
| $0.1068 - $0.1466 | Request the lead time here |
M6 x 1.0
|
0.984 in
25.0 mm
|
0.854 in
21.7 mm
|
||
| $0.0591 - $0.0812 | Request the lead time here |
M3.5 x 0.6
|
0.787 in
20.0 mm
|
0.697 in
17.7 mm
|
||
| $0.0744 - $0.102 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
0.518 in
13.2 mm
|
||
| $0.0779 - $0.1068 | Request the lead time here |
1/4-20
|
1.750 in
44.5 mm
|
1.518 in
38.6 mm
|
||
| $0.1068 - $0.1466 | Request the lead time here |
M6 x 1.0
|
0.984 in
25.0 mm
|
0.854 in
21.7 mm
|
||
| $0.0606 - $0.0831 | Request the lead time here |
M4 x 0.7
|
0.63 in
16.0 mm
|
0.524 in
13.3 mm
|
||
| $0.3789 - $0.5201 | Request the lead time here |
M10 x 1.5
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| $0.3087 - $0.4233 | Request the lead time here |
M8 x 1.25
|
0.787 in
20.0 mm
|
0.606 in
15.4 mm
|
||
| $0.3366 - $0.4617 | Request the lead time here |
M10 x 1.5
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M3 x 0.5
|
0.315 in
8.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2.5 x 0.45
|
0.197 in
5.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0507 - $0.0696 | 9000 In stock |
M2.5 x 0.45
|
0.472 in
12.0 mm
|
0.406 in
10.3 mm
|
||
| $0.0491 - $0.0672 | 5000 In stock |
M3 x 0.5
|
0.197 in
5.0 mm
|
0.102 in
2.6 mm
|
||
| $0.0507 - $0.0696 | 9000 In stock |
M3 x 0.5
|
0.472 in
12.0 mm
|
0.378 in
9.6 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M3.5 x 0.6
|
0.197 in
5.0 mm
|
0.075 in
1.9 mm
|
||
| $0.053 - $0.0725 | 1000 In stock |
M3.5 x 0.6
|
0.472 in
12.0 mm
|
0.35 in
8.9 mm
|
||
| $0.0567 - $0.0777 | 16000 In stock |
M3.5 x 0.6
|
1.378 in
35.0 mm
|
1.256 in
31.9 mm
|
||
| $0.0548 - $0.0753 | 5000 In stock |
M4 x 0.7
|
0.472 in
12.0 mm
|
0.327 in
8.3 mm