Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0593 - $0.0815 7000 In stock
M5 x 0.8
0.315 in
0.161 in
$0.0611 - $0.0839 Request the lead time here
M5 x 0.8
0.787 in
0.634 in
$0.0699 - $0.0957 Request the lead time here
M6 x 1.0
0.315 in
0.13 in
$0.0965 - $0.1323 2000 In stock
M6 x 1.0
0.787 in
0.602 in
$0.2741 - $0.3761 Request the lead time here
M8 x 1.25
0.394 in
0.134 in
$0.2828 - $0.3878 1000 In stock
M8 x 1.25
1.181 in
0.921 in
$0.3446 - $0.4728 Request the lead time here
M10 x 1.5
1.378 in
1.091 in
$0.0537 - $0.074 Request the lead time here
M3.5 x 0.6
0.394 in
0.272 in
$0.0542 - $0.0746 1000 In stock
M3.5 x 0.6
0.984 in
0.862 in
$0.0545 - $0.0747 1000 In stock
M4 x 0.7
0.394 in
0.248 in
$0.0588 - $0.0809 1000 In stock
M5 x 0.8
0.236 in
0.083 in
$0.0606 - $0.0833 Request the lead time here
M5 x 0.8
0.63 in
0.476 in
$0.0855 - $0.1175 500 In stock
M5 x 0.8
1.575 in
1.421 in
$0.0953 - $0.1307 Request the lead time here
M6 x 1.0
0.63 in
0.445 in
$0.1014 - $0.1391 Request the lead time here
M6 x 1.0
1.772 in
1.587 in
$0.2823 - $0.3872 3000 In stock
M8 x 1.25
0.984 in
0.724 in
$0.3186 - $0.4371 21500 In stock
M10 x 1.5
0.984 in
0.697 in
$0.0948 - $0.1301 1000 In stock
M6 x 1.0
0.472 in
0.287 in
$0.0996 - $0.1367 500 In stock
M6 x 1.0
1.378 in
1.193 in
$0.2807 - $0.3849 Request the lead time here
M8 x 1.25
0.787 in
0.528 in
  • of 13
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M5 x 0.8; Thread Length 4.1 mm | 0.161 in

50M050080M008

Price Range
$0.0815 - $0.0593

Stock Levels
7000 In stock
Attributes
  • Thread Length
    0.161 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M5 x 0.8; Thread Length 16.1 mm | 0.634 in

50M050080M020

Price Range
$0.0839 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.634 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 3.3 mm | 0.13 in

50M060100M008

Price Range
$0.0957 - $0.0699

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.13 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 15.3 mm | 0.602 in

50M060100M020

Price Range
$0.1323 - $0.0965

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.602 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M8 x 1.25; Thread Length 3.4 mm | 0.134 in

50M080125M010

Price Range
$0.3761 - $0.2741

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.134 in
  • Thread Size
    M8 x 1.25
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M8 x 1.25; Thread Length 23.4 mm | 0.921 in

50M080125M030

Price Range
$0.3878 - $0.2828

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.921 in
  • Thread Size
    M8 x 1.25
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M10 x 1.5; Thread Length 27.7 mm | 1.091 in

50M100150M035

Price Range
$0.4728 - $0.3446

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.091 in
  • Thread Size
    M10 x 1.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 6.9 mm | 0.272 in

50M035060M010

Price Range
$0.074 - $0.0537

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M3.5 x 0.6; Thread Length 21.9 mm | 0.862 in

50M035060M025

Price Range
$0.0746 - $0.0542

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.862 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M4 x 0.7; Thread Length 6.3 mm | 0.248 in

50M040070M010

Price Range
$0.0747 - $0.0545

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.248 in
  • Thread Size
    M4 x 0.7
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M5 x 0.8; Thread Length 2.1 mm | 0.083 in

50M050080M006

Price Range
$0.0809 - $0.0588

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.083 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M5 x 0.8; Thread Length 12.1 mm | 0.476 in

50M050080M016

Price Range
$0.0833 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.476 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M5 x 0.8; Thread Length 36.1 mm | 1.421 in

50M050080M040

Price Range
$0.1175 - $0.0855

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.421 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 11.3 mm | 0.445 in

50M060100M016

Price Range
$0.1307 - $0.0953

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.445 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 40.3 mm | 1.587 in

50M060100M045

Price Range
$0.1391 - $0.1014

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.587 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M8 x 1.25; Thread Length 18.4 mm | 0.724 in

50M080125M025

Price Range
$0.3872 - $0.2823

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.724 in
  • Thread Size
    M8 x 1.25
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M10 x 1.5; Thread Length 17.7 mm | 0.697 in

50M100150M025

Price Range
$0.4371 - $0.3186

Stock Levels
21500 In stock
Attributes
  • Thread Length
    0.697 in
  • Thread Size
    M10 x 1.5
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 7.3 mm | 0.287 in

50M060100M012

Price Range
$0.1301 - $0.0948

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.287 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M6 x 1.0; Thread Length 30.3 mm | 1.193 in

50M060100M035

Price Range
$0.1367 - $0.0996

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.193 in
  • Thread Size
    M6 x 1.0
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon 6/6 Crossed Drive Oval Head Machine Screw - Thread Size M8 x 1.25; Thread Length 13.4 mm | 0.528 in

50M080125M020

Price Range
$0.3849 - $0.2807

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.528 in
  • Thread Size
    M8 x 1.25
  • Countersunk Screw Degree
    90 / 92
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head