| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.1466 |
| 1000 - 4999 | $0.1317 |
| 5000 - 9999 | $0.1187 |
| 10000 + | $0.1068 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 4.7 mm |
|---|---|
| Head Diameter | 0.185 in |
| Thread Length | 21.7 mm |
| Thread Length | 0.854 in |
| Thread Size | M6 x 1.0 |
| Countersunk Screw Degree | 90 / 92 |
| Head Type | Oval Head |
| Drive Type | Slotted Drive |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue