| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0822 |
| 5000 - 9999 | $0.0741 |
| 10000 - 24999 | $0.0665 |
| 25000 + | $0.06 |
| Head Diameter | 9.4 mm |
|---|---|
| Head Diameter | 0.37 in |
| Thread Length | 7.3 mm |
| Thread Length | 0.287 in |
| Thread Size | M4 x 0.7 |
| Countersunk Screw Degree | 90 / 92 |
| Head Type | Oval Head |
| Drive Type | Crossed Drive |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue