Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.2355 - $0.2747 1000 In stock
7/16-20
0.685 in
Natural
Nylon 6/6
0.380 in
$0.6744 - $1.0277 In production
7/8-9
1.280 in
Natural
Nylon 6/6
0.750 in
$0.0896 - $0.1046 In production
M6
0.394 in
Natural
Nylon 6/6
0.205 in
$0.4526 - $0.5279 2000 In stock
M16
0.945 in
Natural
Nylon 6/6
0.583 in
$0.0969 - $0.1065 3000 In stock
#4-40
0.250 in
Natural
Nylon 6/6
0.124 in
$0.3581 - $0.4176 1000 In stock
8-32
0.335 in
Clear
Polycarbonate
0.130 in
$0.0972 - $0.1134 1000 In stock
10-32
0.365 in
Natural
Nylon 6/6
0.196 in
$0.0961 - $0.1466 5000 In stock
3/8-24
0.560 in
Natural
Nylon 6/6
0.330 in
$0.3085 - $0.4701 26000 In stock
5/8-18
0.925 in
Natural
Nylon 6/6
0.550 in
$0.1037 - $0.1208 17000 In stock
M4
0.276 in
Natural
Nylon 6/6
0.126 in
$0.2234 - $0.2606 In production
M10
0.63 in
Natural
Nylon 6/6
0.331 in
$0.0609 - $0.0711 21000 In stock
10-24
0.365 in
Natural
Nylon 6/6
0.135 in
$0.1688 - $0.2573 32500 In stock
7/16-14
0.685 in
Natural
Nylon 6/6
0.380 in
$0.3085 - $0.4701 250 In stock
5/8-11
0.925 in
Natural
Nylon 6/6
0.550 in
$0.0605 - $0.0665 59000 In stock
2-56
0.180 in
Natural
Nylon 6/6
0.070 in
$0.0633 - $0.0696 64000 In stock
8-32
0.335 in
Natural
Nylon 6/6
0.130 in
$0.0918 - $0.14 2500 In stock
5/16-24
0.500 in
Natural
Nylon 6/6
0.270 in
$0.5208 - $0.794 1000 In stock
3/4-10
1.100 in
Natural
Nylon 6/6
0.640 in
$0.0961 - $0.1466 46500 In stock
3/8-16
0.563 in
Natural
Nylon 6/6
0.330 in
$0.0879 - $0.134 49500 In stock
5/16-18
0.500 in
Natural
Nylon 6/6
0.302 in
  • of 3
Hexagonal Lock Nut - Thread Size 2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in Natural

0700256LN

Price Range
$0.1182 - $0.1013

Stock Levels
43000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Overall Height
    0.070 in
  • Flange Diameter
    0.205 in
  • Tolerance
    0.010 in
  • Thread Size
    2-56
Standard Hex Nut - Thread Size 2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 2.3 mm | 0.090 in; Natural; Nylon

0400256HNS

Price Range
$0.1064 - $0.0912

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Overall Height
    0.090 in
  • Thread Size
    2-56
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Clear; PC

0400632HNPC

Price Range
$0.4083 - $0.3501

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.120 in
  • Thread Size
    6-32
  • Nut Shape
    Hexagonal
  • Colour
    Clear
Standard Hex Nut - Thread Size 8-32; Distance Across Flats 8.6 mm | 0.340 in; Overall Height 4.3 mm | 0.170 in; Natural; Nylon

0400832HNS

Price Range
$0.1112 - $0.0953

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.340 in
  • Overall Height
    0.170 in
  • Thread Size
    8-32
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 12-24; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 5.3 mm | 0.207 in; Natural; Nylon

0401224HN

Price Range
$0.0795 - $0.0725

Stock Levels
25000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.207 in
  • Thread Size
    12-24
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 3/8-32; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon

0437532HN

Price Range
$0.1949 - $0.1279

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Overall Height
    0.330 in
  • Thread Size
    3/8-32
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 11/16-27; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 6.4 mm | 0.250 in; Natural; Nylon

0468727HN

Price Range
$0.6011 - $0.3944

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.250 in
  • Thread Size
    11/16-27
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size M5; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 4.7 mm | 0.185 in; Natural; Nylon

04M050080HNDIN34814

Price Range
$0.1022 - $0.0875

Stock Levels
25000 In stock
Attributes
  • Distance Across Flats
    0.315 in
  • Overall Height
    0.185 in
  • Thread Size
    M5
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size M12; Distance Across Flats 18.0 mm | 0.709 in; Overall Height 10.8 mm | 0.425 in; Natural; Nylon

04M120175HNDIN34814

Price Range
$0.3017 - $0.2586

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.709 in
  • Overall Height
    0.425 in
  • Thread Size
    M12
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 6.6 mm | 0.258 in; Natural; Nylon

0425020HNS

Price Range
$0.1254 - $0.1073

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Overall Height
    0.258 in
  • Thread Size
    1/4-20
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size M8; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 6.8 mm | 0.268 in; Natural; Nylon

04M080125HNDIN34814

Price Range
$0.1214 - $0.0797

Stock Levels
7500 In stock
Attributes
  • Distance Across Flats
    0.512 in
  • Overall Height
    0.268 in
  • Thread Size
    M8
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Clear; PC

0400440HNPC

Price Range
$0.3987 - $0.3417

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.100 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
  • Colour
    Clear
Standard Hex Nut - Thread Size 6-40; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in; Natural; Nylon

0400640HN

Price Range
$0.071 - $0.0645

Stock Levels
16000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.120 in
  • Thread Size
    6-40
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Clear; PC

0401032HNPC

Price Range
$0.4274 - $0.3663

Stock Levels
24000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.135 in
  • Thread Size
    10-32
  • Nut Shape
    Hexagonal
  • Colour
    Clear
Standard Hex Nut - Thread Size 1/2-210; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon

0450020HN

Price Range
$0.2798 - $0.1836

Stock Levels
7500 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Overall Height
    0.430 in
  • Thread Size
    1/2-210
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size M3; Distance Across Flats 5.5 mm | NaN in; Overall Height 2.4 mm | NaN in; Natural; Nylon

04M030050HNDIN34814

Price Range
$0.1208 - $0.1037

Stock Levels
7000 In stock
Attributes
  • Thread Size
    M3
  • Nut Shape
    Hexagonal
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Standard Hex Nut - Thread Size 3-48; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon

0400348HN

Price Range
$0.0695 - $0.0596

Stock Levels
11000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Overall Height
    0.070 in
  • Thread Size
    #3-48
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3.7 mm | 0.146 in; Natural; Nylon

0400632HNS

Price Range
$0.1098 - $0.0942

Stock Levels
41000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.146 in
  • Thread Size
    6-32
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon

0401024HNS

Price Range
$0.1134 - $0.0972

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.196 in
  • Thread Size
    10-24
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 18; Distance Across Flats 37.6 mm | 1.480 in; Overall Height 22.1 mm | 0.870 in; Natural; Nylon

0410008HN

Price Range
$1.1568 - $0.759

Stock Levels
19000 In stock
Attributes
  • Distance Across Flats
    1.480 in
  • Overall Height
    0.870 in
  • Thread Size
    18
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 7/16-20; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon

0443720HN

Price Range
$0.2747 - $0.2355

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Overall Height
    0.380 in
  • Thread Size
    7/16-20
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 7/8-9; Distance Across Flats 32.5 mm | 1.280 in; Overall Height 19.1 mm | 0.750 in; Natural; Nylon

0487509HN

Price Range
$1.0277 - $0.6744

Stock Levels
In production
Attributes
  • Distance Across Flats
    1.280 in
  • Overall Height
    0.750 in
  • Thread Size
    7/8-9
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 5.2 mm | 0.205 in; Natural; Nylon

04M060100HNDIN34814

Price Range
$0.1046 - $0.0896

Stock Levels
In production
Attributes
  • Distance Across Flats
    0.394 in
  • Overall Height
    0.205 in
  • Thread Size
    M6
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size M16; Distance Across Flats 24.0 mm | 0.945 in; Overall Height 14.8 mm | 0.583 in; Natural; Nylon

04M160200HNDIN34814

Price Range
$0.5279 - $0.4526

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.945 in
  • Overall Height
    0.583 in
  • Thread Size
    M16
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 3.1 mm | 0.124 in; Natural; Nylon

0400440HNS

Price Range
$0.1065 - $0.0969

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.124 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.130 in; Clear; PC

0400832HNPC

Price Range
$0.4176 - $0.3581

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.130 in
  • Thread Size
    8-32
  • Nut Shape
    Hexagonal
  • Colour
    Clear
Standard Hex Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 5 mm | 0.196 in; Natural; Nylon

0401032HNS

Price Range
$0.1134 - $0.0972

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.196 in
  • Thread Size
    10-32
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 3/8-24; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon

0437524HN

Price Range
$0.1466 - $0.0961

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Overall Height
    0.330 in
  • Thread Size
    3/8-24
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 5/8-18; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon

0462518HN

Price Range
$0.4701 - $0.3085

Stock Levels
26000 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Overall Height
    0.550 in
  • Thread Size
    5/8-18
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size M4; Distance Across Flats 7.0 mm | 0.276 in; Overall Height 3.2 mm | 0.126 in; Natural; Nylon

04M040070HNDIN34814

Price Range
$0.1208 - $0.1037

Stock Levels
17000 In stock
Attributes
  • Distance Across Flats
    0.276 in
  • Overall Height
    0.126 in
  • Thread Size
    M4
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size M10; Distance Across Flats 16.0 mm | 0.63 in; Overall Height 8.4 mm | 0.331 in; Natural; Nylon

04M100150HNDIN34814

Price Range
$0.2606 - $0.2234

Stock Levels
In production
Attributes
  • Distance Across Flats
    0.63 in
  • Overall Height
    0.331 in
  • Thread Size
    M10
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon

0401024HN

Price Range
$0.0711 - $0.0609

Stock Levels
21000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.135 in
  • Thread Size
    10-24
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 7/16-14; Distance Across Flats 17.4 mm | 0.685 in; Overall Height 9.7 mm | 0.380 in; Natural; Nylon

0443714HN

Price Range
$0.2573 - $0.1688

Stock Levels
32500 In stock
Attributes
  • Distance Across Flats
    0.685 in
  • Overall Height
    0.380 in
  • Thread Size
    7/16-14
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 5/8-11; Distance Across Flats 23.5 mm | 0.925 in; Overall Height 14 mm | 0.550 in; Natural; Nylon

0462511HN

Price Range
$0.4701 - $0.3085

Stock Levels
250 In stock
Attributes
  • Distance Across Flats
    0.925 in
  • Overall Height
    0.550 in
  • Thread Size
    5/8-11
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 2-56; Distance Across Flats 4.6 mm | 0.180 in; Overall Height 1.8 mm | 0.070 in; Natural; Nylon

0400256HN

Price Range
$0.0665 - $0.0605

Stock Levels
59000 In stock
Attributes
  • Distance Across Flats
    0.180 in
  • Overall Height
    0.070 in
  • Thread Size
    2-56
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 8-32; Distance Across Flats 8.5 mm | 0.335 in; Overall Height 3.3 mm | 0.130 in; Natural; Nylon

0400832HN

Price Range
$0.0696 - $0.0633

Stock Levels
64000 In stock
Attributes
  • Distance Across Flats
    0.335 in
  • Overall Height
    0.130 in
  • Thread Size
    8-32
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 6.9 mm | 0.270 in; Natural; Nylon

0431224HN

Price Range
$0.14 - $0.0918

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.270 in
  • Thread Size
    5/16-24
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 3/4-10; Distance Across Flats 27.9 mm | 1.100 in; Overall Height 16.3 mm | 0.640 in; Natural; Nylon

0475010HN

Price Range
$0.794 - $0.5208

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.100 in
  • Overall Height
    0.640 in
  • Thread Size
    3/4-10
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 14.3 mm | 0.563 in; Overall Height 8.4 mm | 0.330 in; Natural; Nylon

0437516HN

Price Range
$0.1466 - $0.0961

Stock Levels
46500 In stock
Attributes
  • Distance Across Flats
    0.563 in
  • Overall Height
    0.330 in
  • Thread Size
    3/8-16
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 7.7 mm | 0.302 in; Natural; Nylon

0431218HN

Price Range
$0.134 - $0.0879

Stock Levels
49500 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.302 in
  • Thread Size
    5/16-18
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 3.4 mm | 0.135 in; Natural; Nylon

0401032HN

Price Range
$0.0711 - $0.0609

Stock Levels
30000 In stock
Attributes
  • Distance Across Flats
    0.365 in
  • Overall Height
    0.135 in
  • Thread Size
    10-32
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size 1/2-13; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 10.9 mm | 0.430 in; Natural; Nylon

0450013HN

Price Range
$0.2987 - $0.2561

Stock Levels
11000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Overall Height
    0.430 in
  • Thread Size
    1/2-13
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Standard Hex Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 2.5 mm | 0.100 in; Natural; Nylon

0400440HN

Price Range
$0.0665 - $0.0605

Stock Levels
28000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Overall Height
    0.100 in
  • Thread Size
    #4-40
  • Nut Shape
    Hexagonal
  • Colour
    Natural
Natural Nylon Standard Hex Nut - Thread Size 6-32; Distance Across Flats 7.7 mm | 0.305 in; Overall Height 3 mm | 0.120 in

0400632HN

Price Range
$0.0681 - $0.0584

Stock Levels
41000 In stock
Attributes
  • Distance Across Flats
    0.305 in
  • Overall Height
    0.120 in
  • Thread Size
    6-32
  • Nut Shape
    Hexagonal
  • Colour
    Natural