Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.036 - $0.0495 | Request the lead time here |
0.090 in
2.3 mm
|
0.120 in
3 mm
|
0.180 in
4.6 mm
|
||
| $0.0333 - $0.0456 | Request the lead time here |
0.064 in
1.6 mm
|
0.125 in
3.2 mm
|
0.312 in
7.9 mm
|
||
| $0.0674 - $0.0924 | Request the lead time here |
0.071 in
1.8 mm
|
0.145 in
3.7 mm
|
0.067 in
1.7 mm
|
||
| $0.0236 - $0.0323 | Request the lead time here |
0.115 in
2.9 mm
|
0.188 in
4.8 mm
|
0.040 in
1 mm
|
||
| $0.0476 - $0.0654 | Request the lead time here |
0.115 in
2.9 mm
|
0.197 in
5 mm
|
0.030 in
0.8 mm
|
||
| $0.0221 - $0.0302 | Request the lead time here |
0.131 in
3.3 mm
|
0.185 in
4.7 mm
|
0.171 in
4.3 mm
|
||
| $0.0315 - $0.0429 | Request the lead time here |
0.125 in
3.2 mm
|
0.225 in
5.7 mm
|
0.100 in
2.5 mm
|
||
| $0.0515 - $0.0707 | Request the lead time here |
0.150 in
3.8 mm
|
0.225 in
5.7 mm
|
0.045 in
1.1 mm
|
||
| $0.0543 - $0.0743 | Request the lead time here |
0.156 in
4 mm
|
0.250 in
6.4 mm
|
0.100 in
2.5 mm
|
||
| $0.0221 - $0.0302 | Request the lead time here |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.053 in
1.3 mm
|
||
| $0.1064 - $0.1458 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.065 in
1.7 mm
|
||
| $0.0344 - $0.0473 | Request the lead time here |
0.207 in
5.3 mm
|
0.270 in
6.9 mm
|
0.050 in
1.3 mm
|
||
| $0.0308 - $0.0422 | Request the lead time here |
0.150 in
3.8 mm
|
0.280 in
7.1 mm
|
0.108 in
2.7 mm
|
||
| $0.032 - $0.0438 | Request the lead time here |
0.200 in
5.1 mm
|
0.280 in
7.1 mm
|
0.093 in
2.4 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
0.190 in
4.8 mm
|
0.282 in
7.2 mm
|
0.065 in
1.7 mm
|
||
| $0.0246 - $0.0338 | Request the lead time here |
0.192 in
4.9 mm
|
0.312 in
7.9 mm
|
0.092 in
2.3 mm
|
||
| $0.0369 - $0.0507 | Request the lead time here |
0.110 in
2.8 mm
|
0.312 in
7.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0353 - $0.0486 | Request the lead time here |
0.262 in
6.7 mm
|
0.312 in
7.9 mm
|
0.127 in
3.2 mm
|
||
| $0.0417 - $0.0572 | Request the lead time here |
0.192 in
4.9 mm
|
0.312 in
7.9 mm
|
0.110 in
2.8 mm
|
||
| $0.0359 - $0.0492 | Request the lead time here |
0.100 in
2.5 mm
|
0.316 in
8 mm
|
0.033 in
0.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue