Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.144 - $0.1977 | Request the lead time here |
0.515 in
13.1 mm
|
1.000 in
25.4 mm
|
0.093 in
2.4 mm
|
||
| $0.2075 - $0.2846 | Request the lead time here |
0.562 in
14.3 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.116 - $0.159 | 1000 In stock |
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
0.032 in
0.8 mm
|
||
| $0.2021 - $0.2771 | Request the lead time here |
0.563 in
14.3 mm
|
1.024 in
26 mm
|
0.220 in
5.6 mm
|
||
| $0.0968 - $0.1331 | Request the lead time here |
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
0.032 in
0.8 mm
|
||
| $0.1691 - $0.2318 | Request the lead time here |
0.812 in
20.6 mm
|
1.057 in
26.8 mm
|
0.125 in
3.2 mm
|
||
| $0.3065 - $0.4203 | Request the lead time here |
0.605 in
15.4 mm
|
1.128 in
28.7 mm
|
0.239 in
6.1 mm
|
||
| $0.2265 - $0.311 | Request the lead time here |
0.535 in
13.6 mm
|
1.181 in
30 mm
|
0.083 in
2.1 mm
|
||
| $0.1631 - $0.2234 | Request the lead time here |
0.390 in
9.9 mm
|
1.120 in
28.4 mm
|
0.125 in
3.2 mm
|
||
| $0.1046 - $0.1431 | Request the lead time here |
0.320 in
8.1 mm
|
1.125 in
28.6 mm
|
0.062 in
1.6 mm
|
||
| $0.2069 - $0.2837 | 500 In stock |
0.880 in
22.4 mm
|
1.280 in
32.5 mm
|
0.062 in
1.6 mm
|
||
| $0.3012 - $0.4131 | Request the lead time here |
0.380 in
9.7 mm
|
1.250 in
31.8 mm
|
0.125 in
3.2 mm
|
||
| $0.1307 - $0.179 | Request the lead time here |
0.226 in
5.7 mm
|
1.258 in
32 mm
|
0.065 in
1.7 mm
|
||
| $0.3873 - $0.5313 | Request the lead time here |
0.437 in
11.1 mm
|
1.250 in
31.8 mm
|
0.125 in
3.2 mm
|
||
| $0.56 - $0.7682 | Request the lead time here |
0.510 in
13 mm
|
1.312 in
33.3 mm
|
0.400 in
10.2 mm
|
||
| $0.1538 - $0.2109 | Request the lead time here |
0.510 in
13 mm
|
1.375 in
34.9 mm
|
0.062 in
1.6 mm
|
||
| $0.2297 - $0.3149 | Request the lead time here |
1.180 in
30 mm
|
1.460 in
37.1 mm
|
0.100 in
2.5 mm
|
||
| $0.4797 - $0.6578 | 2000 In stock |
0.265 in
6.7 mm
|
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
||
| $0.2109 - $0.2892 | Request the lead time here |
0.665 in
16.9 mm
|
1.500 in
38.1 mm
|
0.094 in
2.4 mm
|
||
| $0.389 - $0.5333 | 1000 In stock |
1.164 in
29.6 mm
|
1.540 in
39.1 mm
|
0.192 in
4.9 mm