Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.1257 - $0.1725 28000 In stock
0.219 in
0.500 in
0.156 in
$0.0315 - $0.0482 1088000 In stock
0.257 in
0.500 in
0.062 in
$0.0419 - $0.0639 110000 In stock
0.257 in
0.500 in
0.125 in
$0.0747 - $0.1023 Request the lead time here
0.315 in
0.872 in
0.062 in
$0.0323 - $0.0492 14000 In stock
0.209 in
0.394 in
0.039 in
$0.0945 - $0.1439 4000 In stock
0.413 in
0.787 in
0.079 in
$0.1845 - $0.2813 12000 In stock
0.669 in
1.181 in
0.118 in
$0.2168 - $0.2972 3000 In stock
0.310 in
0.750 in
0.375 in
$0.1661 - $0.2279 21000 In stock
0.505 in
1.000 in
0.125 in
$0.0297 - $0.0452 6000 In stock
0.169 in
0.354 in
0.031 in
$0.0969 - $0.1286 1000 In stock
0.252 in
0.472 in
0.063 in
$0.1349 - $0.2055 37000 In stock
0.512 in
0.945 in
0.098 in
17M04DIN34815B $0.0297 - $0.0452 1000 In stock
0.169 in
0.354 in
0.031 in
$0.0629 - $0.0957 19000 In stock
0.331 in
0.63 in
0.063 in
$0.0509 - $0.0774 136000 In stock
0.252 in
0.472 in
0.063 in
$0.0894 - $0.1364 500 In stock
0.413 in
0.787 in
0.079 in
$0.3089 - $0.7458 500 In stock
0.512 in
0.945 in
0.098 in
$0.0593 - $0.0815 4000 In stock
0.260 in
0.687 in
0.050 in
$0.0717 - $0.0984 Request the lead time here
0.400 in
0.890 in
0.063 in
$0.2702 - $0.4119 2000 In stock
0.827 in
1.457 in
0.118 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.6 mm | 0.219 in; Outside Diameter - 12.7 mm | 0.500 in; Thickness 4 mm | 0.156 in; Compatible Screw Sizes 3/8; REACHRoHS

17W05016

Price Range
$0.1725 - $0.1257

Stock Levels
28000 In stock
Attributes
  • Inside Diameter
    0.219 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.156 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.257 in; Outside Diameter - 12.7 mm | 0.500 in; Thickness 1.6 mm | 0.062 in; ; REACHRoHS

16FW250062

Price Range
$0.0482 - $0.0315

Stock Levels
1088000 In stock
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.257 in; Outside Diameter - 12.7 mm | 0.500 in; Thickness 3.2 mm | 0.125 in; ; REACHRoHS

16FW250125

Price Range
$0.0639 - $0.0419

Stock Levels
110000 In stock
Attributes
  • Inside Diameter
    0.257 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8 mm | 0.315 in; Outside Diameter - 22.1 mm | 0.872 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/2; REACHRoHS

17W08801

Price Range
$0.1023 - $0.0747

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.315 in
  • Outside Diameter
    0.872 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in; ; DIN 34816RoHSDIN 9021REACH

17M05DIN34815B

Price Range
$0.0492 - $0.0323

Stock Levels
14000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.394 in
  • Thickness
    0.039 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.5 mm | 0.413 in; Outside Diameter - 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in; ; RoHSDIN 125DIN 34815REACH

17M10DIN34815

Price Range
$0.1439 - $0.0945

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    0.787 in
  • Thickness
    0.079 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 17.0 mm | 0.669 in; Outside Diameter - 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in; ; RoHSDIN 125DIN 34815REACH

17M16DIN34815

Price Range
$0.2813 - $0.1845

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.669 in
  • Outside Diameter
    1.181 in
  • Thickness
    0.118 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7.9 mm | 0.310 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 9.5 mm | 0.375 in; Compatible Screw Sizes #8; REACHRoHS

17W07529

Price Range
$0.2972 - $0.2168

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.310 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.375 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.8 mm | 0.505 in; Outside Diameter - 25.4 mm | 1.000 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #6; REACHRoHS

17W10010

Price Range
$0.2279 - $0.1661

Stock Levels
21000 In stock
Attributes
  • Inside Diameter
    0.505 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.3 mm | 0.169 in; Outside Diameter - 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in; ; RoHSDIN 125DIN 34815REACH

17M04DIN34815

Price Range
$0.0452 - $0.0297

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.354 in
  • Thickness
    0.031 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.252 in; Outside Diameter - 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; ; DIN 34816RoHSDIN 9021REACH

17M06DIN34815B

Price Range
$0.1286 - $0.0969

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.472 in
  • Thickness
    0.063 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.0 mm | 0.512 in; Outside Diameter - 24.0 mm | 0.945 in; Thickness 2.5 mm | 0.098 in; ; RoHSDIN 125DIN 34815REACH

17M12DIN34815

Price Range
$0.2055 - $0.1349

Stock Levels
37000 In stock
Attributes
  • Inside Diameter
    0.512 in
  • Outside Diameter
    0.945 in
  • Thickness
    0.098 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 4.3 mm | 0.169 in; Outside Diameter - 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in; ; RoHSDIN 125DIN 34815REACH

17M04DIN34815B

Price Range
$0.0452 - $0.0297

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.354 in
  • Thickness
    0.031 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8.4 mm | 0.331 in; Outside Diameter - 16.0 mm | 0.63 in; Thickness 1.6 mm | 0.063 in; ; RoHSDIN 125DIN 34815REACH

17M08DIN34815

Price Range
$0.0957 - $0.0629

Stock Levels
19000 In stock
Attributes
  • Inside Diameter
    0.331 in
  • Outside Diameter
    0.63 in
  • Thickness
    0.063 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.252 in; Outside Diameter - 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in; ; RoHSDIN 125DIN 34815REACH

17M06DIN34815

Price Range
$0.0774 - $0.0509

Stock Levels
136000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.472 in
  • Thickness
    0.063 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 10.5 mm | 0.413 in; Outside Diameter - 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in; ; RoHSDIN 125DIN 34815REACH

17M10DIN34815B

Price Range
$0.1364 - $0.0894

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.413 in
  • Outside Diameter
    0.787 in
  • Thickness
    0.079 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Flat Washer - Inside Diameter 13.0 mm | 0.512 in; Outside Diameter - 24.0 mm | 0.945 in; Thickness 2.5 mm | 0.098 in; ; RoHSDIN 125DIN 34815REACH

17M12DIN34815B

Price Range
$0.7458 - $0.3089

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.512 in
  • Outside Diameter
    0.945 in
  • Thickness
    0.098 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.6 mm | 0.260 in; Outside Diameter - 17.4 mm | 0.687 in; Thickness 1.3 mm | 0.050 in; Compatible Screw Sizes #4; REACHRoHS

17W06869

Price Range
$0.0815 - $0.0593

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.260 in
  • Outside Diameter
    0.687 in
  • Thickness
    0.050 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.2 mm | 0.400 in; Outside Diameter - 22.6 mm | 0.890 in; Thickness 1.6 mm | 0.063 in; Compatible Screw Sizes 2;

17W08954

Price Range
$0.0984 - $0.0717

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.400 in
  • Outside Diameter
    0.890 in
  • Thickness
    0.063 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 21.0 mm | 0.827 in; Outside Diameter - 37.0 mm | 1.457 in; Thickness 3.0 mm | 0.118 in; ; RoHSDIN 125DIN 34815REACH

17M20DIN34815

Price Range
$0.4119 - $0.2702

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.827 in
  • Outside Diameter
    1.457 in
  • Thickness
    0.118 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6