Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1229 - $0.1686 | 500 In stock |
0.477 in
12.1 mm
|
1.184 in
30.1 mm
|
0.079 in
2 mm
|
||
| $0.1377 - $0.1892 | 1000 In stock |
1.001 in
25.4 mm
|
1.245 in
31.6 mm
|
0.031 in
0.8 mm
|
||
| $0.2495 - $0.3423 | 10000 In stock |
0.340 in
8.6 mm
|
1.260 in
32 mm
|
0.250 in
6.4 mm
|
||
| $0.3077 - $0.422 | 7000 In stock |
0.310 in
7.9 mm
|
1.250 in
31.8 mm
|
0.120 in
3 mm
|
||
| $0.0989 - $0.1356 | 8000 In stock |
0.629 in
16 mm
|
1.259 in
32 mm
|
0.039 in
1 mm
|
||
| $0.2538 - $0.348 | Request the lead time here |
0.370 in
9.4 mm
|
1.250 in
31.8 mm
|
0.250 in
6.4 mm
|
||
| $0.1218 - $0.1671 | Request the lead time here |
0.100 in
2.5 mm
|
1.250 in
31.8 mm
|
0.060 in
1.5 mm
|
||
| $0.2768 - $0.3797 | Request the lead time here |
0.250 in
6.4 mm
|
1.375 in
34.9 mm
|
0.064 in
1.6 mm
|
||
| $0.1275 - $0.1749 | 7000 In stock |
0.450 in
11.4 mm
|
1.375 in
34.9 mm
|
0.090 in
2.3 mm
|
||
| $0.1149 - $0.1578 | Request the lead time here |
0.394 in
10 mm
|
0.785 in
19.9 mm
|
0.080 in
2 mm
|
||
| $0.0822 - $0.1127 | 4000 In stock |
0.296 in
7.5 mm
|
0.750 in
19.1 mm
|
0.032 in
0.8 mm
|
||
| $0.0506 - $0.0693 | 3500 In stock |
0.565 in
14.4 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| $0.0662 - $0.0906 | 8500 In stock |
0.640 in
16.3 mm
|
0.781 in
19.8 mm
|
0.031 in
0.8 mm
|
||
| $0.111 - $0.1521 | 2000 In stock |
0.409 in
10.4 mm
|
0.787 in
20 mm
|
0.236 in
6 mm
|
||
| $0.1161 - $0.1593 | Request the lead time here |
0.418 in
10.6 mm
|
0.805 in
20.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0683 - $0.0938 | Request the lead time here |
0.509 in
12.9 mm
|
0.745 in
18.9 mm
|
0.150 in
3.8 mm
|
||
| $0.0822 - $0.1125 | 13000 In stock |
0.633 in
16.1 mm
|
0.782 in
19.9 mm
|
0.125 in
3.2 mm
|
||
| $0.054 - $0.0744 | 47000 In stock |
0.413 in
10.5 mm
|
0.787 in
20 mm
|
0.079 in
2 mm
|
||
| $0.1065 - $0.146 | 9000 In stock |
0.510 in
13 mm
|
0.805 in
20.4 mm
|
0.220 in
5.6 mm
|
||
| $0.083 - $0.1137 | Request the lead time here |
0.276 in
7 mm
|
0.787 in
20 mm
|
0.197 in
5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue