Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0635 - $0.087 | 13000 In stock |
0.187 in
4.7 mm
|
0.256 in
6.5 mm
|
0.045 in
1.1 mm
|
||
| $0.0315 - $0.0482 | 55000 In stock |
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
0.062 in
1.6 mm
|
||
| $0.0479 - $0.0656 | 19000 In stock |
0.320 in
8.1 mm
|
0.562 in
14.3 mm
|
0.020 in
0.5 mm
|
||
| $0.0261 - $0.0398 | Request the lead time here |
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0476 - $0.0653 | 2000 In stock |
0.317 in
8.1 mm
|
0.750 in
19.1 mm
|
0.040 in
1 mm
|
||
| $0.2643 - $0.4026 | 15000 In stock |
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
| 17M03DIN34816 | $0.0297 - $0.0452 | 5000 In stock |
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.035 in
0.9 mm
|
|
| $0.0965 - $0.1323 | 23000 In stock |
0.331 in
8.4 mm
|
0.944 in
24 mm
|
0.098 in
2.5 mm
|
||
| $0.0414 - $0.057 | Request the lead time here |
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
0.040 in
1 mm
|
||
| $0.0455 - $0.0624 | Request the lead time here |
0.094 in
2.4 mm
|
0.188 in
4.8 mm
|
0.020 in
0.5 mm
|
||
| $0.0395 - $0.0539 | 27000 In stock |
0.200 in
5.1 mm
|
0.437 in
11.1 mm
|
0.115 in
2.9 mm
|
||
| $0.0317 - $0.0435 | 24000 In stock |
0.120 in
3 mm
|
0.281 in
7.1 mm
|
0.020 in
0.5 mm
|
||
| $0.0558 - $0.0767 | 60000 In stock |
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
0.032 in
0.8 mm
|
||
| $0.0456 - $0.0626 | Request the lead time here |
0.165 in
4.2 mm
|
0.500 in
12.7 mm
|
0.075 in
1.9 mm
|
||
| $0.0602 - $0.0825 | 31000 In stock |
0.505 in
12.8 mm
|
0.625 in
15.9 mm
|
0.092 in
2.3 mm
|
||
| $1.0227 - $1.4028 | 3750 In stock |
0.632 in
16.1 mm
|
2.930 in
74.4 mm
|
0.150 in
3.8 mm
|
||
| $0.0234 - $0.032 | 1000 In stock |
0.136 in
3.5 mm
|
0.490 in
12.4 mm
|
0.055 in
1.4 mm
|
||
| $0.0558 - $0.0767 | 33000 In stock |
0.250 in
6.4 mm
|
0.465 in
11.8 mm
|
0.015 in
0.4 mm
|
||
| $0.0413 - $0.0567 | 19000 In stock |
0.260 in
6.6 mm
|
0.560 in
14.2 mm
|
0.125 in
3.2 mm
|
||
| $0.0594 - $0.0816 | 7000 In stock |
0.336 in
8.5 mm
|
0.709 in
18 mm
|
0.079 in
2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue