Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0588 - $0.0809 21000 In stock
0.252 in
0.622 in
$0.2457 - $0.3369 Request the lead time here
0.236 in
1.575 in
0.119 in
$0.1403 - $0.1922 17500 In stock
0.740 in
1.060 in
0.100 in
$0.0527 - $0.0722 6000 In stock
0.125 in
0.500 in
0.125 in
$0.0323 - $0.0446 Request the lead time here
0.255 in
0.382 in
0.195 in
$0.0344 - $0.047 Request the lead time here
0.253 in
0.443 in
0.125 in
$0.0569 - $0.078 13000 In stock
0.218 in
0.625 in
0.062 in
$0.0569 - $0.078 8000 In stock
0.187 in
0.625 in
0.062 in
$0.032 - $0.044 Request the lead time here
0.040 in
0.138 in
0.033 in
$0.0254 - $0.0389 85000 In stock
0.375 in
0.625 in
0.032 in
$0.021 - $0.0287 12000 In stock
0.126 in
0.236 in
0.079 in
$0.0227 - $0.0312 10000 In stock
0.169 in
0.296 in
0.074 in
$0.0399 - $0.0609 3000 In stock
0.209 in
0.433 in
0.039 in
$0.1001 - $0.1371 17000 In stock
0.406 in
0.984 in
0.125 in
17W01785 $0.0372 - $0.0513 28000 In stock
0.110 in
0.170 in
0.020 in
$0.0371 - $0.0512 11000 In stock
0.120 in
0.190 in
0.100 in
$0.0434 - $0.0596 73000 In stock
0.200 in
0.437 in
0.062 in
$0.0314 - $0.0431 31000 In stock
0.126 in
0.250 in
0.025 in
$0.0854 - $0.1172 2000 In stock
0.260 in
1.250 in
0.060 in
$0.0263 - $0.0359 31000 In stock
0.156 in
0.313 in
0.125 in
  • of 105
Black Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.252 in; Outside Diameter - 15.8 mm | 0.622 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes 3/8

17W06221B

Price Range
$0.0809 - $0.0588

Stock Levels
21000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.622 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Class
    Plastic
Natural Nylon 6/6 Flat Washer - Inside Diameter 6 mm | 0.236 in; 40 mm | 1.575 in; Thickness 3 mm | 0.119 in;

17W15018

Price Range
$0.3369 - $0.2457

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.236 in
  • Outside Diameter
    1.575 in
  • Thickness
    0.119 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 18.8 mm | 0.740 in; Outside Diameter - 26.9 mm | 1.060 in; Thickness 2.5 mm | 0.100 in;

17W10620

Price Range
$0.1922 - $0.1403

Stock Levels
17500 In stock
Attributes
  • Inside Diameter
    0.740 in
  • Outside Diameter
    1.060 in
  • Thickness
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.2 mm | 0.125 in; Outside Diameter - 12.7 mm | 0.500 in; Thickness 3.2 mm | 0.125 in;

17W05012

Price Range
$0.0722 - $0.0527

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.125 in
  • Outside Diameter
    0.500 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.255 in; Outside Diameter - 9.7 mm | 0.382 in; Thickness 5 mm | 0.195 in;

17W03820

Price Range
$0.0446 - $0.0323

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.255 in
  • Outside Diameter
    0.382 in
  • Thickness
    0.195 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.253 in; Outside Diameter - 11.3 mm | 0.443 in; Thickness 3.2 mm | 0.125 in;

17W04430

Price Range
$0.047 - $0.0344

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.253 in
  • Outside Diameter
    0.443 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.5 mm | 0.218 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 1.6 mm | 0.062 in;

17W06254

Price Range
$0.078 - $0.0569

Stock Levels
13000 In stock
Attributes
  • Inside Diameter
    0.218 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.7 mm | 0.187 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 5/16

17W06253

Price Range
$0.078 - $0.0569

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.187 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 1 mm | 0.040 in; Outside Diameter - 3.5 mm | 0.138 in; Thickness 0.8 mm | 0.033 in;

17W01381

Price Range
$0.044 - $0.032

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.040 in
  • Outside Diameter
    0.138 in
  • Thickness
    0.033 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 0.8 mm | 0.032 in;

16FW375032

Price Range
$0.0389 - $0.0254

Stock Levels
85000 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.032 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.2 mm | 0.126 in; Outside Diameter - 6 mm | 0.236 in; Thickness 2 mm | 0.079 in;

17W02351

Price Range
$0.0287 - $0.021

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.126 in
  • Outside Diameter
    0.236 in
  • Thickness
    0.079 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4.3 mm | 0.169 in; Outside Diameter - 7.5 mm | 0.296 in; Thickness 1.9 mm | 0.074 in;

17W02956

Price Range
$0.0312 - $0.0227

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.169 in
  • Outside Diameter
    0.296 in
  • Thickness
    0.074 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 11.0 mm | 0.433 in; Thickness 1.0 mm | 0.039 in;

16M05011100

Price Range
$0.0609 - $0.0399

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.433 in
  • Thickness
    0.039 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.3 mm | 0.406 in; Outside Diameter - 25 mm | 0.984 in; Thickness 3.2 mm | 0.125 in;

17W09841

Price Range
$0.1371 - $0.1001

Stock Levels
17000 In stock
Attributes
  • Inside Diameter
    0.406 in
  • Outside Diameter
    0.984 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 2.8 mm | 0.110 in; Outside Diameter - 4.3 mm | 0.170 in; Thickness 0.5 mm | 0.020 in;

17W01785

Price Range
$0.0513 - $0.0372

Stock Levels
28000 In stock
Attributes
  • Inside Diameter
    0.110 in
  • Outside Diameter
    0.170 in
  • Thickness
    0.020 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3 mm | 0.120 in; Outside Diameter - 4.8 mm | 0.190 in; Thickness 2.5 mm | 0.100 in;

17W01910

Price Range
$0.0512 - $0.0371

Stock Levels
11000 In stock
Attributes
  • Inside Diameter
    0.120 in
  • Outside Diameter
    0.190 in
  • Thickness
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.1 mm | 0.200 in; Outside Diameter - 11.1 mm | 0.437 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/8

17W04371

Price Range
$0.0596 - $0.0434

Stock Levels
73000 In stock
Attributes
  • Inside Diameter
    0.200 in
  • Outside Diameter
    0.437 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.2 mm | 0.126 in; Outside Diameter - 6.4 mm | 0.250 in; Thickness 0.6 mm | 0.025 in;

17W02502

Price Range
$0.0431 - $0.0314

Stock Levels
31000 In stock
Attributes
  • Inside Diameter
    0.126 in
  • Outside Diameter
    0.250 in
  • Thickness
    0.025 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.6 mm | 0.260 in; Outside Diameter - 31.8 mm | 1.250 in; Thickness 1.5 mm | 0.060 in;

17W12516

Price Range
$0.1172 - $0.0854

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.260 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.060 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 4 mm | 0.156 in; Outside Diameter - 8 mm | 0.313 in; Thickness 3.2 mm | 0.125 in;

17W03140

Price Range
$0.0359 - $0.0263

Stock Levels
31000 In stock
Attributes
  • Inside Diameter
    0.156 in
  • Outside Diameter
    0.313 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6