Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.2442 - $0.3351 6500 In stock
0.625 in
1.312 in
0.050 in
$0.3827 - $0.5249 26000 In stock
0.380 in
1.370 in
0.125 in
$0.3191 - $0.4377 33000 In stock
0.523 in
1.363 in
0.051 in
$0.2921 - $0.4007 Request the lead time here
0.470 in
1.375 in
0.093 in
$0.2621 - $0.3597 Request the lead time here
0.755 in
1.485 in
0.197 in
$0.17 - $0.387 Request the lead time here
0.802 in
1.455 in
0.125 in
$0.0993 - $0.1362 1500 In stock
0.522 in
0.856 in
0.098 in
$0.0854 - $0.1173 Request the lead time here
0.312 in
0.875 in
0.125 in
$0.1149 - $0.1578 Request the lead time here
0.312 in
0.875 in
0.187 in
$0.0927 - $0.1274 Request the lead time here
0.265 in
0.875 in
0.093 in
$0.0831 - $0.1139 Request the lead time here
0.390 in
0.880 in
0.062 in
$0.0794 - $0.1088 Request the lead time here
0.385 in
0.885 in
0.062 in
17W08950 $0.3195 - $0.4382 3000 In stock
0.255 in
0.900 in
0.125 in
17W09001 $0.0564 - $0.077 16000 In stock
0.500 in
0.900 in
0.075 in
$0.0911 - $0.1247 Request the lead time here
0.485 in
0.880 in
0.060 in
$0.0945 - $0.1296 Request the lead time here
0.385 in
0.880 in
0.125 in
$0.1299 - $0.1784 Request the lead time here
0.317 in
0.890 in
0.245 in
$0.0912 - $0.1251 Request the lead time here
0.705 in
0.926 in
0.124 in
17W09320 $0.0806 - $0.1104 4000 In stock
0.381 in
0.932 in
0.031 in
$0.1421 - $0.1949 1000 In stock
0.453 in
0.938 in
0.155 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 15.9 mm | 0.625 in; Outside Diameter - 33.3 mm | 1.312 in; Thickness 1.3 mm | 0.050 in; Compatible Screw Sizes 9/16;

17W13126

Price Range
$0.3351 - $0.2442

Stock Levels
6500 In stock
Attributes
  • Inside Diameter
    0.625 in
  • Outside Diameter
    1.312 in
  • Thickness
    0.050 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.7 mm | 0.380 in; Outside Diameter - 34.8 mm | 1.370 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 3/8; REACHRoHS

17W13749

Price Range
$0.5249 - $0.3827

Stock Levels
26000 In stock
Attributes
  • Inside Diameter
    0.380 in
  • Outside Diameter
    1.370 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.3 mm | 0.523 in; Outside Diameter - 34.6 mm | 1.363 in; Thickness 1.3 mm | 0.051 in; Compatible Screw Sizes 1/2; REACHRoHS

17W13756

Price Range
$0.4377 - $0.3191

Stock Levels
33000 In stock
Attributes
  • Inside Diameter
    0.523 in
  • Outside Diameter
    1.363 in
  • Thickness
    0.051 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 11.9 mm | 0.470 in; Outside Diameter - 34.9 mm | 1.375 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 7/16; REACHRoHS

17W13760

Price Range
$0.4007 - $0.2921

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.470 in
  • Outside Diameter
    1.375 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 19.2 mm | 0.755 in; Outside Diameter - 37.7 mm | 1.485 in; Thickness 5 mm | 0.197 in; Compatible Screw Sizes 3/4;

17W14252

Price Range
$0.3597 - $0.2621

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.755 in
  • Outside Diameter
    1.485 in
  • Thickness
    0.197 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 20.4 mm | 0.802 in; Outside Diameter - 37 mm | 1.455 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 3/4; REACHRoHS

17W14611

Price Range
$0.387 - $0.17

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.802 in
  • Outside Diameter
    1.455 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.3 mm | 0.522 in; Outside Diameter - 21.7 mm | 0.856 in; Thickness 2.5 mm | 0.098 in; Compatible Screw Sizes 9/16;

17W08655

Price Range
$0.1362 - $0.0993

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    0.522 in
  • Outside Diameter
    0.856 in
  • Thickness
    0.098 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7.9 mm | 0.312 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 7/16;

17W08751

Price Range
$0.1173 - $0.0854

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.312 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7.9 mm | 0.312 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 4.7 mm | 0.187 in; Compatible Screw Sizes 1;

17W08757

Price Range
$0.1578 - $0.1149

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.312 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.187 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.7 mm | 0.265 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 5/16;

17W08764

Price Range
$0.1274 - $0.0927

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.265 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.9 mm | 0.390 in; Outside Diameter - 22.4 mm | 0.880 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/4;

17W08800

Price Range
$0.1139 - $0.0831

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.390 in
  • Outside Diameter
    0.880 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.8 mm | 0.385 in; Outside Diameter - 22.5 mm | 0.885 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 12;

17W08806

Price Range
$0.1088 - $0.0794

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.385 in
  • Outside Diameter
    0.885 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.255 in; Outside Diameter - 22.9 mm | 0.900 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 9/16; REACHRoHS

17W08950

Price Range
$0.4382 - $0.3195

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.255 in
  • Outside Diameter
    0.900 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.7 mm | 0.500 in; Outside Diameter - 22.9 mm | 0.900 in; Thickness 1.9 mm | 0.075 in; Compatible Screw Sizes 12;

17W09001

Price Range
$0.077 - $0.0564

Stock Levels
16000 In stock
Attributes
  • Inside Diameter
    0.500 in
  • Outside Diameter
    0.900 in
  • Thickness
    0.075 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.3 mm | 0.485 in; Outside Diameter - 22.4 mm | 0.880 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes 3/8;

17W08802

Price Range
$0.1247 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.485 in
  • Outside Diameter
    0.880 in
  • Thickness
    0.060 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.8 mm | 0.385 in; Outside Diameter - 22.4 mm | 0.880 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 3/8;

17W08812

Price Range
$0.1296 - $0.0945

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.385 in
  • Outside Diameter
    0.880 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8.1 mm | 0.317 in; Outside Diameter - 22.6 mm | 0.890 in; Thickness 6.2 mm | 0.245 in; Compatible Screw Sizes 3/8;

17W08951

Price Range
$0.1784 - $0.1299

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.317 in
  • Outside Diameter
    0.890 in
  • Thickness
    0.245 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 17.9 mm | 0.705 in; Outside Diameter - 23.5 mm | 0.926 in; Thickness 3.1 mm | 0.124 in; Compatible Screw Sizes 12;

17W09260

Price Range
$0.1251 - $0.0912

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.705 in
  • Outside Diameter
    0.926 in
  • Thickness
    0.124 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.7 mm | 0.381 in; Outside Diameter - 23.7 mm | 0.932 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes 1/2;

17W09320

Price Range
$0.1104 - $0.0806

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.381 in
  • Outside Diameter
    0.932 in
  • Thickness
    0.031 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 11.5 mm | 0.453 in; Outside Diameter - 23.8 mm | 0.938 in; Thickness 3.9 mm | 0.155 in; Compatible Screw Sizes #1; REACHRoHS

17W09381

Price Range
$0.1949 - $0.1421

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.453 in
  • Outside Diameter
    0.938 in
  • Thickness
    0.155 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6