Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.1845 - $0.2532 Request the lead time here
0.390 in
1.000 in
0.175 in
$0.1887 - $0.2588 23000 In stock
0.562 in
1.000 in
0.125 in
$0.1856 - $0.2546 500 In stock
0.320 in
1.000 in
0.375 in
$0.168 - $0.2306 13000 In stock
0.313 in
1.000 in
0.188 in
$0.0849 - $0.1166 1000 In stock
0.665 in
1.000 in
0.125 in
$0.1733 - $0.2378 12500 In stock
0.410 in
1.010 in
0.100 in
$0.135 - $0.1851 Request the lead time here
0.509 in
1.000 in
0.125 in
$0.0881 - $0.1208 10000 In stock
0.625 in
1.000 in
0.032 in
$0.2786 - $0.3821 Request the lead time here
0.605 in
1.128 in
0.239 in
$0.206 - $0.2828 Request the lead time here
0.535 in
1.181 in
0.083 in
$0.2219 - $0.3045 2000 In stock
0.630 in
1.130 in
0.062 in
$0.2693 - $0.3692 Request the lead time here
0.377 in
1.170 in
0.125 in
$0.0641 - $0.0881 500 In stock
0.984 in
1.203 in
0.050 in
$0.0944 - $0.1295 11000 In stock
0.365 in
1.235 in
0.110 in
$0.2082 - $0.2856 2000 In stock
0.812 in
1.250 in
0.080 in
$0.3521 - $0.483 1000 In stock
0.437 in
1.250 in
0.125 in
$0.1793 - $0.246 Request the lead time here
0.670 in
1.240 in
0.060 in
$0.1961 - $0.2691 34000 In stock
0.250 in
1.250 in
0.062 in
$0.23 - $0.3153 Request the lead time here
0.548 in
1.270 in
0.166 in
$0.2138 - $0.2934 9500 In stock
1.000 in
1.312 in
0.191 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.9 mm | 0.390 in; Outside Diameter - 25.4 mm | 1.000 in; Thickness 4.4 mm | 0.175 in; Compatible Screw Sizes 3/4;

17W09932

Price Range
$0.2532 - $0.1845

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.390 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.175 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 14.3 mm | 0.562 in; Outside Diameter - 25.4 mm | 1.000 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #6; REACHRoHS

17W10003

Price Range
$0.2588 - $0.1887

Stock Levels
23000 In stock
Attributes
  • Inside Diameter
    0.562 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8.1 mm | 0.320 in; Outside Diameter - 25.4 mm | 1.000 in; Thickness 9.5 mm | 0.375 in; Compatible Screw Sizes 3/8; REACHRoHS

17W10009

Price Range
$0.2546 - $0.1856

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.320 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.375 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8 mm | 0.313 in; Outside Diameter - 25.4 mm | 1.000 in; Thickness 4.8 mm | 0.188 in; Compatible Screw Sizes 3/4;

17W10014

Price Range
$0.2306 - $0.168

Stock Levels
13000 In stock
Attributes
  • Inside Diameter
    0.313 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.188 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 16.9 mm | 0.665 in; Outside Diameter - 25.4 mm | 1.000 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 1;

17W10019

Price Range
$0.1166 - $0.0849

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.665 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.4 mm | 0.410 in; Outside Diameter - 25.7 mm | 1.010 in; Thickness 2.5 mm | 0.100 in; Compatible Screw Sizes 5/8; REACHRoHS

17W10100

Price Range
$0.2378 - $0.1733

Stock Levels
12500 In stock
Attributes
  • Inside Diameter
    0.410 in
  • Outside Diameter
    1.010 in
  • Thickness
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.9 mm | 0.509 in; Outside Diameter - 25.4 mm | 1.000 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes #10; REACHRoHS

17W10028

Price Range
$0.1851 - $0.135

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.509 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 15.9 mm | 0.625 in; Outside Diameter - 25.4 mm | 1.000 in; Thickness 0.8 mm | 0.032 in; Compatible Screw Sizes 1/2; REACHRoHS

17W10033

Price Range
$0.1208 - $0.0881

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.625 in
  • Outside Diameter
    1.000 in
  • Thickness
    0.032 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 15.4 mm | 0.605 in; Outside Diameter - 28.7 mm | 1.128 in; Thickness 6.1 mm | 0.239 in; Compatible Screw Sizes 3/4; REACHRoHS

17W11000

Price Range
$0.3821 - $0.2786

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.605 in
  • Outside Diameter
    1.128 in
  • Thickness
    0.239 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.6 mm | 0.535 in; Outside Diameter - 30 mm | 1.181 in; Thickness 2.1 mm | 0.083 in; Compatible Screw Sizes 5/8; REACHRoHS

17W11006

Price Range
$0.2828 - $0.206

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.535 in
  • Outside Diameter
    1.181 in
  • Thickness
    0.083 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 16 mm | 0.630 in; Outside Diameter - 28.7 mm | 1.130 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1/2; REACHRoHS

17W11212

Price Range
$0.3045 - $0.2219

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.630 in
  • Outside Diameter
    1.130 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.6 mm | 0.377 in; Outside Diameter - 29.7 mm | 1.170 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 8;

17W11720

Price Range
$0.3692 - $0.2693

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.377 in
  • Outside Diameter
    1.170 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 25 mm | 0.984 in; Outside Diameter - 30.6 mm | 1.203 in; Thickness 1.3 mm | 0.050 in; Compatible Screw Sizes 3/4;

17W12031

Price Range
$0.0881 - $0.0641

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Outside Diameter
    1.203 in
  • Thickness
    0.050 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.3 mm | 0.365 in; Outside Diameter - 31.4 mm | 1.235 in; Thickness 2.8 mm | 0.110 in; Compatible Screw Sizes 1;

17W12501

Price Range
$0.1295 - $0.0944

Stock Levels
11000 In stock
Attributes
  • Inside Diameter
    0.365 in
  • Outside Diameter
    1.235 in
  • Thickness
    0.110 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 20.6 mm | 0.812 in; Outside Diameter - 31.8 mm | 1.250 in; Thickness 2 mm | 0.080 in; Compatible Screw Sizes 1-3/8; REACHRoHS

17W12510

Price Range
$0.2856 - $0.2082

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    0.812 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.080 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 11.1 mm | 0.437 in; Outside Diameter - 31.8 mm | 1.250 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 2-1/2; REACHRoHS

17W12518

Price Range
$0.483 - $0.3521

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.437 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 17 mm | 0.670 in; Outside Diameter - 31.5 mm | 1.240 in; Thickness 1.5 mm | 0.060 in; Compatible Screw Sizes 5/8;

17W12524

Price Range
$0.246 - $0.1793

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.670 in
  • Outside Diameter
    1.240 in
  • Thickness
    0.060 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.250 in; Outside Diameter - 31.8 mm | 1.250 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 12; REACHRoHS

17W12562

Price Range
$0.2691 - $0.1961

Stock Levels
34000 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.9 mm | 0.548 in; Outside Diameter - 32.3 mm | 1.270 in; Thickness 4.2 mm | 0.166 in; Compatible Screw Sizes 1/2; REACHRoHS

17W12606

Price Range
$0.3153 - $0.23

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.548 in
  • Outside Diameter
    1.270 in
  • Thickness
    0.166 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 25.4 mm | 1.000 in; Outside Diameter - 33.3 mm | 1.312 in; Thickness 4.9 mm | 0.191 in; Compatible Screw Sizes 1;

17W13120

Price Range
$0.2934 - $0.2138

Stock Levels
9500 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Outside Diameter
    1.312 in
  • Thickness
    0.191 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6