Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.0629 - $0.0861 10000 In stock
0.406 in
0.750 in
0.032 in
$0.0483 - $0.0665 1000 In stock
0.315 in
0.625 in
0.031 in
$0.0476 - $0.0653 17000 In stock
0.150 in
0.312 in
0.040 in
$0.0534 - $0.0813 8000 In stock
0.252 in
0.472 in
0.059 in
$0.032 - $0.044 1000 In stock
0.253 in
0.375 in
0.084 in
$0.0518 - $0.0708 Request the lead time here
0.312 in
0.375 in
0.125 in
$0.1608 - $0.2207 500 In stock
0.500 in
1.125 in
0.062 in
$0.0458 - $0.0629 6000 In stock
0.385 in
0.750 in
0.025 in
$0.0323 - $0.0446 11000 In stock
0.235 in
0.425 in
0.130 in
$0.1398 - $0.1916 3000 In stock
0.510 in
1.375 in
0.062 in
$0.0402 - $0.0549 52000 In stock
0.252 in
0.472 in
0.059 in
$0.0854 - $0.1173 12000 In stock
0.839 in
1.250 in
0.040 in
$0.7367 - $1.0106 3750 In stock
1.930 in
2.690 in
0.125 in
$0.1082 - $0.1485 5000 In stock
0.260 in
0.625 in
0.140 in
$0.0489 - $0.0671 5000 In stock
0.250 in
0.562 in
0.031 in
$0.0573 - $0.0786 37000 In stock
0.481 in
0.671 in
0.031 in
$0.0692 - $0.0945 Request the lead time here
0.209 in
0.620 in
0.180 in
$0.0606 - $0.0833 Request the lead time here
0.375 in
0.750 in
0.062 in
$0.0435 - $0.0596 4000 In stock
0.250 in
0.719 in
0.062 in
$0.0449 - $0.0615 3000 In stock
0.421 in
0.687 in
0.062 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.3 mm | 0.406 in; Outside Diameter - 19.1 mm | 0.752 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes #4

17W07517

Price Range
$0.0861 - $0.0629

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.406 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.032 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8 mm | 0.315 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 0.8 mm | 0.031 in; Compatible Screw Sizes 3/8

17W06264

Price Range
$0.0665 - $0.0483

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.315 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.031 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 3.8 mm | 0.150 in; Outside Diameter - 7.9 mm | 0.312 in; Thickness 1 mm | 0.040 in;

17W03137

Price Range
$0.0653 - $0.0476

Stock Levels
17000 In stock
Attributes
  • Inside Diameter
    0.150 in
  • Outside Diameter
    0.312 in
  • Thickness
    0.040 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 - Inside Diameter 6.4 mm | 0.252 in; Outside Diameter - 12.0 mm | 0.472 in; Thickness 1.5 mm | 0.059 in;

16M06012150B

Price Range
$0.0813 - $0.0534

Stock Levels
8000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.472 in
  • Thickness
    0.059 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.253 in; Outside Diameter - 9.5 mm | 0.375 in; Thickness 2.1 mm | 0.084 in;

17W03756

Price Range
$0.044 - $0.032

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    0.253 in
  • Outside Diameter
    0.375 in
  • Thickness
    0.084 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7.9 mm | 0.312 in; Outside Diameter - 9.5 mm | 0.375 in; Thickness 3.2 mm | 0.125 in;

17W03748

Price Range
$0.0708 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.312 in
  • Outside Diameter
    0.375 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.7 mm | 0.500 in; Outside Diameter - 28.6 mm | 1.125 in; Thickness 1.6 mm | 0.062 in;

17W11257

Price Range
$0.2207 - $0.1608

Stock Levels
500 In stock
Attributes
  • Inside Diameter
    0.500 in
  • Outside Diameter
    1.125 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.8 mm | 0.385 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 0.6 mm | 0.025 in;

17W07528

Price Range
$0.0629 - $0.0458

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.385 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.025 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6 mm | 0.235 in; Outside Diameter - 10.8 mm | 0.425 in; Thickness 3.3 mm | 0.130 in;

17W04250

Price Range
$0.0446 - $0.0323

Stock Levels
11000 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.425 in
  • Thickness
    0.130 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 13 mm | 0.510 in; 34.9 mm | 1.375 in; Thickness 1.6 mm | 0.062 in;

17W13752

Price Range
$0.1916 - $0.1398

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.510 in
  • Outside Diameter
    1.375 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.252 in; Outside Diameter - 12 mm | 0.472 in; Thickness 1.5 mm | 0.059 in;

17W04720

Price Range
$0.0549 - $0.0402

Stock Levels
52000 In stock
Attributes
  • Inside Diameter
    0.252 in
  • Outside Diameter
    0.472 in
  • Thickness
    0.059 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 21.3 mm | 0.839 in; 31.8 mm | 1.250 in; Thickness 1 mm | 0.040 in;

17W12517

Price Range
$0.1173 - $0.0854

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.839 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.040 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 49 mm | 1.930 in; 68.3 mm | 2.690 in; Thickness 3.2 mm | 0.125 in;

17W26802

Price Range
$1.0106 - $0.7367

Stock Levels
3750 In stock
Attributes
  • Inside Diameter
    1.930 in
  • Outside Diameter
    2.690 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.6 mm | 0.260 in; Outside Diameter - 15.9 mm | 0.625 in; Thickness 3.6 mm | 0.140 in;

17W06206

Price Range
$0.1485 - $0.1082

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.260 in
  • Outside Diameter
    0.625 in
  • Thickness
    0.140 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.250 in; Outside Diameter - 14.3 mm | 0.562 in; Thickness 0.8 mm | 0.031 in;

17W05621

Price Range
$0.0671 - $0.0489

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Outside Diameter
    0.562 in
  • Thickness
    0.031 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.2 mm | 0.481 in; Outside Diameter - 17 mm | 0.671 in; Thickness 0.8 mm | 0.031 in;

17W06711

Price Range
$0.0786 - $0.0573

Stock Levels
37000 In stock
Attributes
  • Inside Diameter
    0.481 in
  • Outside Diameter
    0.671 in
  • Thickness
    0.031 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 15.7 mm | 0.620 in; Thickness 4.6 mm | 0.180 in;

17W06203

Price Range
$0.0945 - $0.0692

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.209 in
  • Outside Diameter
    0.620 in
  • Thickness
    0.180 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.5 mm | 0.375 in; Outside Diameter - 19.1 mm | 0.750 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes #2

17W07402

Price Range
$0.0833 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.375 in
  • Outside Diameter
    0.750 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.250 in; Outside Diameter - 18.3 mm | 0.719 in; Thickness 1.6 mm | 0.062 in;

17W07191

Price Range
$0.0596 - $0.0435

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Outside Diameter
    0.719 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.7 mm | 0.421 in; Outside Diameter - 17.4 mm | 0.687 in; Thickness 1.6 mm | 0.062 in;

17W06874

Price Range
$0.0615 - $0.0449

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.421 in
  • Outside Diameter
    0.687 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6