Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0851 - $0.1166 | 7000 In stock |
0.625 in
15.9 mm
|
0.812 in
20.6 mm
|
0.062 in
1.6 mm
|
||
| $0.0683 - $0.0936 | 1500 In stock |
0.730 in
18.5 mm
|
0.840 in
21.3 mm
|
0.125 in
3.2 mm
|
||
| $0.1313 - $0.18 | 26500 In stock |
0.531 in
13.5 mm
|
0.865 in
22 mm
|
0.200 in
5.1 mm
|
||
| $0.0753 - $0.1034 | 12500 In stock |
0.375 in
9.5 mm
|
0.900 in
22.9 mm
|
0.055 in
1.4 mm
|
||
| $0.1104 - $0.1517 | Request the lead time here |
0.406 in
10.3 mm
|
1.005 in
25.5 mm
|
0.080 in
2 mm
|
||
| $0.1277 - $0.1752 | 6000 In stock |
0.390 in
9.9 mm
|
0.875 in
22.2 mm
|
0.093 in
2.4 mm
|
||
| $0.116 - $0.1592 | Request the lead time here |
0.780 in
19.8 mm
|
0.891 in
22.6 mm
|
0.505 in
12.8 mm
|
||
| $0.1041 - $0.1428 | Request the lead time here |
0.589 in
15 mm
|
0.882 in
22.4 mm
|
0.085 in
2.2 mm
|
||
| $0.063 - $0.0863 | 7000 In stock |
0.327 in
8.3 mm
|
0.880 in
22.4 mm
|
0.060 in
1.5 mm
|
||
| 17W08953 | $0.0896 - $0.1229 | 500 In stock |
0.579 in
14.7 mm
|
0.900 in
22.9 mm
|
0.075 in
1.9 mm
|
|
| $0.2441 - $0.3348 | Request the lead time here |
0.413 in
10.5 mm
|
1.181 in
30 mm
|
0.098 in
2.5 mm
|
||
| $0.0966 - $0.1325 | 7000 In stock |
0.156 in
4 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| $0.0704 - $0.0966 | 12000 In stock |
0.506 in
12.9 mm
|
0.940 in
23.9 mm
|
0.064 in
1.6 mm
|
||
| $0.0902 - $0.1236 | 24500 In stock |
0.343 in
8.7 mm
|
0.980 in
24.9 mm
|
0.065 in
1.7 mm
|
||
| $0.114 - $0.1562 | Request the lead time here |
0.760 in
19.3 mm
|
1.000 in
25.4 mm
|
0.281 in
7.1 mm
|
||
| $0.2643 - $0.3629 | 5000 In stock |
0.390 in
9.9 mm
|
1.000 in
25.4 mm
|
0.250 in
6.4 mm
|
||
| $0.1394 - $0.1914 | 1000 In stock |
0.450 in
11.4 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0993 - $0.1365 | 4000 In stock |
0.631 in
16 mm
|
1.000 in
25.4 mm
|
0.128 in
3.3 mm
|
||
| $0.1019 - $0.1397 | 4000 In stock |
0.312 in
7.9 mm
|
1.000 in
25.4 mm
|
0.032 in
0.8 mm
|
||
| $0.093 - $0.1275 | Request the lead time here |
0.675 in
17.1 mm
|
1.000 in
25.4 mm
|
0.200 in
5.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue