Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0197 - $0.027 | Request the lead time here |
0.100 in
2.5 mm
|
0.197 in
5 mm
|
0.132 in
3.4 mm
|
||
| $0.0203 - $0.0278 | Request the lead time here |
0.091 in
2.3 mm
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
||
| $0.0242 - $0.033 | 4000 In stock |
0.055 in
1.4 mm
|
0.120 in
3 mm
|
0.080 in
2 mm
|
||
| $0.0203 - $0.0278 | 2000 In stock |
0.065 in
1.7 mm
|
0.127 in
3.2 mm
|
0.040 in
1 mm
|
||
| $0.0194 - $0.0267 | Request the lead time here |
0.169 in
4.3 mm
|
0.257 in
6.5 mm
|
0.063 in
1.6 mm
|
||
| $0.0488 - $0.0668 | 12000 In stock |
0.045 in
1.1 mm
|
0.120 in
3 mm
|
0.130 in
3.3 mm
|
||
| $0.0194 - $0.0267 | Request the lead time here |
0.110 in
2.8 mm
|
0.195 in
5 mm
|
0.057 in
1.4 mm
|
||
| $0.0224 - $0.0306 | 7000 In stock |
0.102 in
2.6 mm
|
0.157 in
4 mm
|
0.098 in
2.5 mm
|
||
| $0.0197 - $0.027 | Request the lead time here |
0.062 in
1.6 mm
|
0.125 in
3.2 mm
|
0.080 in
2 mm
|
||
| $0.0183 - $0.0251 | 16000 In stock |
0.094 in
2.4 mm
|
0.150 in
3.8 mm
|
0.035 in
0.9 mm
|
||
| $0.0501 - $0.0687 | Request the lead time here |
0.076 in
1.9 mm
|
0.156 in
4 mm
|
0.062 in
1.6 mm
|
||
| $0.0966 - $0.1326 | Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.065 in
1.7 mm
|
||
| $0.0473 - $0.0648 | 87750 In stock |
0.065 in
1.7 mm
|
0.179 in
4.5 mm
|
0.078 in
2 mm
|
||
| $0.0522 - $0.0719 | Request the lead time here |
0.195 in
5 mm
|
0.245 in
6.2 mm
|
0.125 in
3.2 mm
|
||
| $0.0287 - $0.0395 | 166000 In stock |
0.120 in
3 mm
|
0.250 in
6.4 mm
|
0.140 in
3.6 mm
|
||
| $0.0219 - $0.03 | Request the lead time here |
0.090 in
2.3 mm
|
0.187 in
4.7 mm
|
0.175 in
4.4 mm
|
||
| $0.0507 - $0.0696 | Request the lead time here |
0.190 in
4.8 mm
|
0.282 in
7.2 mm
|
0.065 in
1.7 mm
|
||
| $0.0444 - $0.0608 | Request the lead time here |
0.155 in
3.9 mm
|
0.251 in
6.4 mm
|
0.077 in
2 mm
|
||
| $0.1041 - $0.1428 | Request the lead time here |
0.156 in
4 mm
|
0.250 in
6.4 mm
|
0.150 in
3.8 mm
|
||
| $0.0224 - $0.0306 | Request the lead time here |
0.161 in
4.1 mm
|
0.254 in
6.5 mm
|
0.219 in
5.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue