Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1232 - $0.1431 | 1000 In stock |
0.281 in
7.1 mm
|
0.490 in
12.4 mm
|
0.030 in
0.8 mm
|
||
| $0.123 - $0.1433 | 29000 In stock |
0.321 in
8.2 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0695 - $0.0951 | 18000 In stock |
0.340 in
8.6 mm
|
0.740 in
18.8 mm
|
0.062 in
1.6 mm
|
||
| $0.1484 - $0.1731 | 3000 In stock |
0.377 in
9.6 mm
|
0.875 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| $0.2087 - $0.2433 | 1800 In stock |
0.406 in
10.3 mm
|
0.750 in
19.1 mm
|
0.200 in
5.1 mm
|
||
| $0.0164 - $0.0225 | Request the lead time here |
0.104 in
2.6 mm
|
0.220 in
5.6 mm
|
0.031 in
0.8 mm
|
||
| $0.0461 - $0.0633 | 1000 In stock |
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
0.040 in
1 mm
|
||
| $0.1488 - $0.1734 | Request the lead time here |
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0771 - $0.1059 | 31000 In stock |
0.317 in
8.1 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| $0.1158 - $0.1352 | 4000 In stock |
0.281 in
7.1 mm
|
0.719 in
18.3 mm
|
0.062 in
1.6 mm
|
||
| $0.0666 - $0.0915 | 18000 In stock |
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| $0.1355 - $0.1578 | 1000 In stock |
0.406 in
10.3 mm
|
0.750 in
19.1 mm
|
0.032 in
0.8 mm
|
||
| $0.2316 - $0.2703 | 5000 In stock |
0.516 in
13.1 mm
|
1.250 in
31.8 mm
|
0.062 in
1.6 mm
|
||
| $0.0783 - $0.0915 | Request the lead time here |
0.032 in
0.8 mm
|
0.125 in
3.2 mm
|
0.060 in
1.5 mm
|
||
| $0.1637 - $0.1908 | 2000 In stock |
0.323 in
8.2 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| $0.1328 - $0.3023 | 1500 In stock |
0.343 in
8.7 mm
|
0.885 in
22.5 mm
|
0.062 in
1.6 mm
|
||
| $0.1118 - $0.1304 | Request the lead time here |
0.390 in
9.9 mm
|
0.688 in
17.5 mm
|
0.031 in
0.8 mm
|
||
| $0.1392 - $0.1908 | 5000 In stock |
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| $0.2888 - $0.3369 | 10000 In stock |
0.540 in
13.7 mm
|
1.120 in
28.4 mm
|
0.125 in
3.2 mm
|
||
| $0.1158 - $0.1352 | 225000 In stock |
0.522 in
13.3 mm
|
0.712 in
18.1 mm
|
0.062 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue