Menu Search

Nylon Flat Washers

In stock

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2,083 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$0.1001 - $0.1371 Request the lead time here
0.630 in
0.812 in
0.220 in
$0.1188 - $0.1631 40000 In stock
0.480 in
0.825 in
0.100 in
$0.2013 - $0.2762 6000 In stock
0.621 in
0.845 in
0.101 in
$0.096 - $0.1316 Request the lead time here
0.522 in
0.856 in
0.098 in
$0.0825 - $0.1134 Request the lead time here
0.312 in
0.875 in
0.125 in
$0.111 - $0.1524 Request the lead time here
0.312 in
0.875 in
0.187 in
$0.0896 - $0.123 Request the lead time here
0.265 in
0.875 in
0.093 in
$0.0803 - $0.11 Request the lead time here
0.390 in
0.880 in
0.062 in
$0.0767 - $0.105 Request the lead time here
0.385 in
0.885 in
0.062 in
17W08950 $0.3087 - $0.4233 3000 In stock
0.255 in
0.900 in
0.125 in
17W09001 $0.0545 - $0.0744 Request the lead time here
0.500 in
0.900 in
0.075 in
17W10625 $0.1599 - $0.2192 Request the lead time here
0.406 in
1.055 in
0.250 in
$0.111 - $0.1524 Request the lead time here
0.230 in
0.970 in
0.125 in
$0.0671 - $0.0918 14500 In stock
0.380 in
0.938 in
0.062 in
$0.1863 - $0.2556 28000 In stock
0.310 in
1.175 in
0.125 in
$0.1817 - $0.2492 3000 In stock
0.880 in
1.280 in
0.062 in
$0.2555 - $0.3503 7500 In stock
0.250 in
1.250 in
0.255 in
$0.2645 - $0.3629 Request the lead time here
0.380 in
1.250 in
0.125 in
$0.1748 - $0.2396 Request the lead time here
0.886 in
1.250 in
0.105 in
$0.2411 - $0.3308 10000 In stock
0.340 in
1.260 in
0.250 in
  • of 105
Natural Nylon 6/6 Flat Washer - Inside Diameter 16 mm | 0.630 in; Outside Diameter - 20.6 mm | 0.812 in; Thickness 5.6 mm | 0.220 in; Compatible Screw Sizes 3/4;

17W08125

Price Range
$0.1371 - $0.1001

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.630 in
  • Outside Diameter
    0.812 in
  • Thickness
    0.220 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.2 mm | 0.480 in; Outside Diameter - 21 mm | 0.825 in; Thickness 2.5 mm | 0.100 in; Compatible Screw Sizes 3/8;

17W08251

Price Range
$0.1631 - $0.1188

Stock Levels
40000 In stock
Attributes
  • Inside Diameter
    0.480 in
  • Outside Diameter
    0.825 in
  • Thickness
    0.100 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 15.8 mm | 0.621 in; Outside Diameter - 21.5 mm | 0.845 in; Thickness 2.6 mm | 0.101 in; Compatible Screw Sizes 1/2; REACHRoHS

17W08431

Price Range
$0.2762 - $0.2013

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.621 in
  • Outside Diameter
    0.845 in
  • Thickness
    0.101 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 13.3 mm | 0.522 in; Outside Diameter - 21.7 mm | 0.856 in; Thickness 2.5 mm | 0.098 in; Compatible Screw Sizes 9/16;

17W08655

Price Range
$0.1316 - $0.096

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.522 in
  • Outside Diameter
    0.856 in
  • Thickness
    0.098 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7.9 mm | 0.312 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 7/16;

17W08751

Price Range
$0.1134 - $0.0825

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.312 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7.9 mm | 0.312 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 4.7 mm | 0.187 in; Compatible Screw Sizes 1;

17W08757

Price Range
$0.1524 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.312 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.187 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.7 mm | 0.265 in; Outside Diameter - 22.2 mm | 0.875 in; Thickness 2.4 mm | 0.093 in; Compatible Screw Sizes 5/16;

17W08764

Price Range
$0.123 - $0.0896

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.265 in
  • Outside Diameter
    0.875 in
  • Thickness
    0.093 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.9 mm | 0.390 in; Outside Diameter - 22.4 mm | 0.880 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 3/4;

17W08800

Price Range
$0.11 - $0.0803

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.390 in
  • Outside Diameter
    0.880 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.8 mm | 0.385 in; Outside Diameter - 22.5 mm | 0.885 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 12;

17W08806

Price Range
$0.105 - $0.0767

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.385 in
  • Outside Diameter
    0.885 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.5 mm | 0.255 in; Outside Diameter - 22.9 mm | 0.900 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 9/16; REACHRoHS

17W08950

Price Range
$0.4233 - $0.3087

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.255 in
  • Outside Diameter
    0.900 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 12.7 mm | 0.500 in; Outside Diameter - 22.9 mm | 0.900 in; Thickness 1.9 mm | 0.075 in; Compatible Screw Sizes 12;

17W09001

Price Range
$0.0744 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.500 in
  • Outside Diameter
    0.900 in
  • Thickness
    0.075 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 10.3 mm | 0.406 in; Outside Diameter - 26.8 mm | 1.055 in; Thickness 6.4 mm | 0.250 in; Compatible Screw Sizes 1-1/8; REACHRoHS

17W10625

Price Range
$0.2192 - $0.1599

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.406 in
  • Outside Diameter
    1.055 in
  • Thickness
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 5.8 mm | 0.230 in; Outside Diameter - 24.6 mm | 0.970 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 12;

17W09282

Price Range
$0.1524 - $0.111

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.230 in
  • Outside Diameter
    0.970 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.7 mm | 0.380 in; Outside Diameter - 23.8 mm | 0.937 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 5/8; REACHRoHS

17W09350

Price Range
$0.0918 - $0.0671

Stock Levels
14500 In stock
Attributes
  • Inside Diameter
    0.380 in
  • Outside Diameter
    0.938 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 7.9 mm | 0.310 in; Outside Diameter - 29.8 mm | 1.175 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 1-3/8; REACHRoHS

17W11750

Price Range
$0.2556 - $0.1863

Stock Levels
28000 In stock
Attributes
  • Inside Diameter
    0.310 in
  • Outside Diameter
    1.175 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 22.4 mm | 0.880 in; Outside Diameter - 32.5 mm | 1.280 in; Thickness 1.6 mm | 0.062 in; Compatible Screw Sizes 1-5/8; REACHRoHS

17W12032

Price Range
$0.2492 - $0.1817

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    0.880 in
  • Outside Diameter
    1.280 in
  • Thickness
    0.062 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 6.4 mm | 0.250 in; Outside Diameter - 31.8 mm | 1.250 in; Thickness 6.5 mm | 0.255 in; Compatible Screw Sizes 1-3/4; REACHRoHS

17W12506

Price Range
$0.3503 - $0.2555

Stock Levels
7500 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.255 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 9.7 mm | 0.380 in; Outside Diameter - 31.8 mm | 1.250 in; Thickness 3.2 mm | 0.125 in; Compatible Screw Sizes 3/4; REACHRoHS

17W12512

Price Range
$0.3629 - $0.2645

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.380 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.125 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 22.5 mm | 0.886 in; Outside Diameter - 31.8 mm | 1.250 in; Thickness 2.7 mm | 0.105 in; Compatible Screw Sizes 3/8;

17W12519

Price Range
$0.2396 - $0.1748

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.886 in
  • Outside Diameter
    1.250 in
  • Thickness
    0.105 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Flat Washer - Inside Diameter 8.6 mm | 0.340 in; Outside Diameter - 32 mm | 1.260 in; Thickness 6.4 mm | 0.250 in; Compatible Screw Sizes 5/16; REACHRoHS

17W12525

Price Range
$0.3308 - $0.2411

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    0.340 in
  • Outside Diameter
    1.260 in
  • Thickness
    0.250 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6