Quantity | Unit price |
---|---|
1000 - 4999 | $0.0314 |
5000 - 9999 | $0.0282 |
10000 - 24999 | $0.0254 |
25000 - 49999 | $0.0228 |
50000 + | $0.0206 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 3.2 mm |
---|---|
Inside Diameter | 0.126 in |
Outside Diameter | 8.0 mm |
Outside Diameter | 0.315 in |
Thickness | 0.8 mm |
Thickness | 0.031 in |
Colour | Natural |
Finish | Smooth |
Material | PA |
Material Class | Plastic |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue