Menu Search

Masking Tape - Discs

In stock

Masking Tape Discs are used for a host of masking applications and come in a choice of material options.

7.3-Mil Crepe Tape with high-temperature Rubber adhesive provides a thick, pressure-sensitive tape that is easy to apply and remove with clean lines. This tape is best removed when warm or hot, but can also be removed when cold. Ideal for low-temperature paint and powder coating applications.

1-Mil Polyimide Film with Silicone adhesive has excellent heat and solvent resistance. It also has excellent dielectric strength (up to 6500 volts) and is highly conformable. Applications that these are ideally suited to, include; high-temperature processes, powder coating, soldering, electrical insulation and PC boards.

2-Mil Polyester Film with 1.4-Mil Silicone adhesive is an industry standard product. It also has excellent heat and solvent resistance and offers no shrinkage. Ideal applications include; powder coating, e-coating, plating and anodizing.

All tape and discs are supplied with a split-back liner for easy removal from the role. Cleanly removes after use without leaving behind unsightly residue.

  • Materials: Crepe 325F (163C), Polyimide 500F (260C) and Polyester 400F (204C)
  • Colors: Tan, Amber and Green

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Item Code Price range Availability Maximum Operating Temperature View
$115.50 - $144.50 12 In stock
400 °F
$83.70 - $104.40 15 In stock
400 °F
$26.00 - $32.40 Request the lead time here
325 °F
$174.20 - $217.80 4 In stock
400 °F
$106.70 - $133.40 Request the lead time here
500 °F
$124.50 - $155.40 3 In stock
500 °F
$185.40 - $231.80 1 In stock
500 °F
$204.80 - $256.50 8 In stock
500 °F
$304.30 - $380.00 Request the lead time here
500 °F
$352.30 - $440.20 Request the lead time here
500 °F
$82.30 - $102.60 2 In stock
400 °F
$136.60 - $170.60 4 In stock
400 °F
$79.70 - $99.40 7 In stock
400 °F
$131.70 - $164.60 14 In stock
400 °F
$87.70 - $109.80 1 In stock
400 °F
$144.50 - $180.80 4 In stock
400 °F
$116.50 - $145.50 6 In stock
400 °F
$143.70 - $179.60 7 In stock
400 °F
$160.10 - $200.00 1 In stock
500 °F
$131.10 - $163.90 19 In stock
500 °F
  • of 5
Masking Tape - Colour - Green ; Diameter - 23.8 mm | 0.937 in ; Roll Quantity - 2000 ; Overall Width - 22.2 mm | 0.875 in

MTPD020937A

Price Range
$144.50 - $115.50

Stock Levels
12 In stock
Attributes
  • Diameter
    0.937 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    2000
Masking Tape - Colour - Green ; Diameter - 30.2 mm | 1.188 in ; Roll Quantity - 1000 ; Overall Width - 28.6 mm | 1.125 in

MTPD021188A

Price Range
$104.40 - $83.70

Stock Levels
15 In stock
Attributes
  • Diameter
    1.188 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    1000
Masking Tape - Colour - Tan ; ; Roll Quantity - 5000 ; Overall Width - 6.4 mm | 0.250 in

MTHCD0250A

Price Range
$32.40 - $26.00

Stock Levels
Request the lead time here
Attributes
  • Colour
    Tan
  • Material
    Crepe Paper;Rubber
  • Tape Type
    Discs
  • Roll Quantity
    5000
  • Maximum Operating Temperature
    325 °F
Masking Tape - Colour - Green ; Diameter - 101.6 mm | 4.000 in ; Roll Quantity - 250 ; Overall Width - 95.3 mm | 3.750 in

MTPD024000A

Price Range
$217.80 - $174.20

Stock Levels
4 In stock
Attributes
  • Diameter
    4.000 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    250
Masking Tape - Colour - Amber ; Diameter - 6.4 mm | 0.250 in ; Roll Quantity - 5000 ; Overall Width - 4.7 mm | 0.187 in

MTKD010250A

Price Range
$133.40 - $106.70

Stock Levels
Request the lead time here
Attributes
  • Diameter
    0.250 in
  • Colour
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    5000
Masking Tape - Colour - Amber ; Diameter - 12.7 mm | 0.500 in ; Roll Quantity - 2500 ; Overall Width - 11.1 mm | 0.437 in

MTKD010500A

Price Range
$155.40 - $124.50

Stock Levels
3 In stock
Attributes
  • Diameter
    0.500 in
  • Colour
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    2500
Masking Tape - Colour - Amber ; Diameter - 19.1 mm | 0.750 in ; Roll Quantity - 2000 ; Overall Width - 17.4 mm | 0.687 in

MTKD010750A

Price Range
$231.80 - $185.40

Stock Levels
1 In stock
Attributes
  • Diameter
    0.750 in
  • Colour
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    2000
Masking Tape - Colour - Amber ; Diameter - 30.2 mm | 1.188 in ; Roll Quantity - 1000 ; Overall Width - 28.6 mm | 1.125 in

MTKD011188A

Price Range
$256.50 - $204.80

Stock Levels
8 In stock
Attributes
  • Diameter
    1.188 in
  • Colour
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    1000
Masking Tape - Colour - Amber ; Diameter - 41.3 mm | 1.625 in ; Roll Quantity - 1000 ; Overall Width - 38.1 mm | 1.500 in

MTKD011625A

Price Range
$380.00 - $304.30

Stock Levels
Request the lead time here
Attributes
  • Diameter
    1.625 in
  • Colour
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    1000
Masking Tape - Colour - Amber ; Diameter - 63.5 mm | 2.500 in ; Roll Quantity - 500 ; Overall Width - 50.8 mm | 2.000 in

MTKD012500A

Price Range
$440.20 - $352.30

Stock Levels
Request the lead time here
Attributes
  • Diameter
    2.500 in
  • Colour
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    500
Masking Tape - Colour - Green ; Diameter - 6.4 mm | 0.250 in ; Roll Quantity - 5000 ; Overall Width - 4.7 mm | 0.187 in

MTPD020250A

Price Range
$102.60 - $82.30

Stock Levels
2 In stock
Attributes
  • Diameter
    0.250 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    5000
Masking Tape - Colour - Green ; Diameter - 10.3 mm | 0.406 in ; Roll Quantity - 5000 ; Overall Width - 9.5 mm | 0.375 in

MTPD020406A

Price Range
$170.60 - $136.60

Stock Levels
4 In stock
Attributes
  • Diameter
    0.406 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    5000
Masking Tape - Colour - Green ; Diameter - 15.9 mm | 0.625 in ; Roll Quantity - 2000 ; Overall Width - 14.3 mm | 0.562 in

MTPD020625A

Price Range
$99.40 - $79.70

Stock Levels
7 In stock
Attributes
  • Diameter
    0.625 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    2000
Masking Tape - Colour - Green ; Diameter - 25.4 mm | 1.000 in ; Roll Quantity - 500 ; Overall Width - 23.8 mm | 0.937 in

MTPD021000A

Price Range
$164.60 - $131.70

Stock Levels
14 In stock
Attributes
  • Diameter
    1.000 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    500
Masking Tape - Colour - Green ; Diameter - 31.8 mm | 1.250 in ; Roll Quantity - 1000 ; Overall Width - 30.2 mm | 1.188 in

MTPD021250A

Price Range
$109.80 - $87.70

Stock Levels
1 In stock
Attributes
  • Diameter
    1.250 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    1000
Masking Tape - Colour - Green ; Diameter - 39.7 mm | 1.562 in ; Roll Quantity - 1000 ; Overall Width - 38.1 mm | 1.500 in

MTPD021562A

Price Range
$180.80 - $144.50

Stock Levels
4 In stock
Attributes
  • Diameter
    1.562 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    1000
Masking Tape - Colour - Green ; Diameter - 50.8 mm | 2.000 in ; Roll Quantity - 500 ; Overall Width - 47.6 mm | 1.875 in

MTPD022000A

Price Range
$145.50 - $116.50

Stock Levels
6 In stock
Attributes
  • Diameter
    2.000 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    500
Masking Tape - Colour - Green ; Diameter - 63.5 mm | 2.500 in ; Roll Quantity - 500 ; Overall Width - 60.3 mm | 2.375 in

MTPD022500A

Price Range
$179.60 - $143.70

Stock Levels
7 In stock
Attributes
  • Diameter
    2.500 in
  • Colour
    Green
  • Material
    Polyester;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    500
Masking Tape - Colour - Amber ; Diameter - 9.5 mm | 0.375 in ; Roll Quantity - 5000 ; Overall Width - 7.9 mm | 0.312 in

MTKD010375A

Price Range
$200.00 - $160.10

Stock Levels
1 In stock
Attributes
  • Diameter
    0.375 in
  • Colour
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    5000
Masking Tape - Colour - Amber ; Diameter - 15.9 mm | 0.625 in ; Roll Quantity - 2000 ; Overall Width - 14.3 mm | 0.562 in

MTKD010625A

Price Range
$163.90 - $131.10

Stock Levels
19 In stock
Attributes
  • Diameter
    0.625 in
  • Colour
    Amber
  • Material
    PA;Silicone
  • Tape Type
    Discs
  • Roll Quantity
    2000