| Quantity | Unit price |
|---|---|
| 1 - 9 | $170.60 |
| 10 - 19 | $162.30 |
| 20 - 29 | $153.70 |
| 30 - 39 | $145.30 |
| 40 + | $136.60 |
| Diameter | 0.406 in |
|---|---|
| Diameter | 10.3 mm |
| Colour | Green |
| Material | Polyester;Silicone |
| Tape Type | Discs |
| Roll Quantity | 5000 |
| Maximum Operating Temperature | 204.4 °C |
| Maximum Operating Temperature | 400 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue