| Quantity | Unit price |
|---|---|
| 1 - 9 | $31.40 |
| 10 - 19 | $29.90 |
| 20 - 29 | $28.00 |
| 30 - 39 | $26.60 |
| 40 + | $25.10 |
| Colour | Tan |
|---|---|
| Material | Crepe Paper;Rubber |
| Tape Type | Discs |
| Roll Quantity | 5000 |
| Maximum Operating Temperature | 162.8 °C |
| Maximum Operating Temperature | 325 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue