Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.861 - $5.32 | Request the lead time here |
0.700 in
17.8 mm
|
||
| $1.5811 - $9.7434 | 1783 In stock |
0.896 in
22.8 mm
|
||
| $0.3319 - $2.0533 | 1771 In stock |
0.158 in
4 mm
|
||
| $0.335 - $2.0801 | 565 In stock |
0.187 in
4.7 mm
|
||
| $0.3107 - $1.9278 | 5400 In stock |
0.197 in
5 mm
|
||
| $0.3319 - $2.0533 | 19529 In stock |
0.225 in
5.7 mm
|
||
| $0.3107 - $1.9278 | 3600 In stock |
0.195 in
5 mm
|
||
| $0.3319 - $2.0533 | 1000 In stock |
0.218 in
5.5 mm
|
||
| $0.3618 - $2.233 | 954 In stock |
0.257 in
6.5 mm
|
||
| $0.3708 - $2.2837 | 2600 In stock |
0.281 in
7.1 mm
|
||
| $0.4726 - $2.9173 | 800 In stock |
0.332 in
8.4 mm
|
||
| $0.4216 - $2.6124 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.4514 - $2.7886 | 1150 In stock |
0.400 in
10.2 mm
|
||
| $0.553 - $3.407 | 400 In stock |
0.440 in
11.2 mm
|
||
| $0.6426 - $3.9751 | 2368 In stock |
0.468 in
11.9 mm
|
||
| $0.6786 - $4.1843 | 798 In stock |
0.510 in
13 mm
|
||
| $1.127 - $6.9936 | 34250 In stock |
0.612 in
15.5 mm
|
||
| $1.2254 - $7.5913 | 11954 In stock |
0.700 in
17.8 mm
|
||
| $2.2567 - $13.9578 | 17531 In stock |
0.896 in
22.8 mm
|
||
| $4.812 - $29.648 | 475 In stock |
1.380 in
35.1 mm