Quantity | Unit price |
---|---|
1 - 24 | $4.1112 |
25 - 49 | $1.8639 |
50 - 99 | $1.3049 |
100 - 499 | $0.7463 |
500 - 999 | $0.6929 |
1000 + | $0.6653 |
Flanged | No |
---|---|
Fitting Style | Push Fit |
Colour | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 17.8 mm |
Overall Diameter | 0.700 in |
Compatible Hole Diameter | 17.8 mm |
Compatible Hole Diameter | 0.701 in |
Fitting Height | 31.8 mm |
Fitting Height | 1.250 in |
Pull Tab Diameter | 9.5 mm |
Pull Tab Diameter | 0.375 in |
Pull Tab Length | 33.7 mm |
Pull Tab Length | 1.326 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue