| Quantity | Unit price |
|---|---|
| 50 - 199 | $1.7753 |
| 200 - 999 | $0.789 |
| 1000 + | $0.7101 |
| Flanged | N |
|---|---|
| Fitting Style | Push Fit |
| Colour | Natural |
| Full Material | Silicone |
| Overall Diameter | 0.510 in |
| Overall Diameter | 13 mm |
| Compatible Hole Diameter | 13 mm |
| Compatible Hole Diameter | 0.510 in |
| Fitting Height | 1 in |
| Fitting Height | 25.4 mm |
| Pull Tab Diameter | 0.252 in |
| Pull Tab Diameter | 6.4 mm |
| Pull Tab Length | 0.957 in |
| Pull Tab Length | 24.3 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue