Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.7101 - $1.7753 | 1448 In stock |
0.510 in
13 mm
|
||
| $1.1804 - $2.951 | 34250 In stock |
0.612 in
15.5 mm
|
||
| $0.6528 - $4.0524 | Request the lead time here |
0.530 in
13.5 mm
|
||
| $2.3636 - $5.909 | 17531 In stock |
0.896 in
22.8 mm
|
||
| $5.0388 - $12.597 | 475 In stock |
1.380 in
35.1 mm
|
||
| $0.4038 - $1.0097 | 1311 In stock |
0.312 in
7.9 mm
|
||
| $0.4509 - $1.1273 | 300 In stock |
0.335 in
8.5 mm
|
||
| $0.4596 - $1.1489 | 100 In stock |
0.388 in
9.9 mm
|
||
| $0.4872 - $1.2182 | 2722 In stock |
0.414 in
10.5 mm
|
||
| $0.6123 - $1.5308 | 6288 In stock |
0.445 in
11.3 mm
|
||
| $0.7101 - $1.7753 | 823 In stock |
0.500 in
12.7 mm
|
||
| $0.9467 - $2.367 | 2868 In stock |
0.530 in
13.5 mm
|
||
| $1.011 - $2.5274 | 155 In stock |
0.640 in
16.3 mm
|
||
| $0.1503 - $0.3759 | 46000 In stock |
0.062 in
1.6 mm
|
||
| $0.1548 - $0.387 | 1000 In stock |
0.073 in
1.9 mm
|
||
| $0.2493 - $0.6231 | 19950 In stock |
0.093 in
2.4 mm
|
||
| $0.3203 - $0.8006 | 2000 In stock |
0.109 in
2.8 mm
|
||
| $0.3203 - $0.8006 | 2000 In stock |
0.125 in
3.2 mm
|
||
| $0.3009 - $0.7521 | 1000 In stock |
0.140 in
3.6 mm
|
||
| $0.3203 - $0.8006 | 2999 In stock |
0.156 in
4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue