| Quantity | Unit price |
|---|---|
| 1 - 249 | $0.8878 |
| 250 - 499 | $0.4038 |
| 500 - 999 | $0.2822 |
| 1000 - 4999 | $0.1615 |
| 5000 - 9999 | $0.1504 |
| 10000 + | $0.1435 |
| Flanged | N |
|---|---|
| Fitting Style | Push Fit |
| Colour | Natural |
| Full Material | Silicone |
| Overall Diameter | 0.062 in |
| Overall Diameter | 1.6 mm |
| Compatible Hole Diameter | 1.6 mm |
| Compatible Hole Diameter | 0.062 in |
| Fitting Height | 0.375 in |
| Fitting Height | 9.5 mm |
| Pull Tab Diameter | 0.047 in |
| Pull Tab Diameter | 1.2 mm |
| Pull Tab Length | 8.6 mm |
| Pull Tab Length | 0.337 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue