Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Overall Diameter | Temperature Range | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|
| $3.7658 - $23.2819 | 400 In stock |
0.868 in
22 mm
|
|
1.094 in
27.8 mm
|
||
| $0.273 - $3.4515 | 11238 In stock |
|
203 °F
95 °C
|
|
||
| $0.6017 - $7.5092 | 4000 In stock |
|
203 °F
95 °C
|
|
||
| $0.4316 - $5.3871 | 8938 In stock |
|
203 °F
95 °C
|
|
||
| $1.7964 - $11.088 | 500 In stock |
1.000 in
25.4 mm
|
|
1.125 in
28.6 mm
|
||
| $4.513 - $27.8546 | 900 In stock |
|
|
|
||
| $0.3569 - $4.4543 | 11327 In stock |
|
203 °F
95 °C
|
|
||
| $0.371 - $4.6176 | 33864 In stock |
|
203 °F
95 °C
|
|
||
| $1.8619 - $11.5067 | 450 In stock |
1.024 in
26 mm
|
|
1.102 in
28 mm
|
||
| $0.3258 - $2.0056 | 14105 In stock |
0.236 in
6 mm
|
|
0.315 in
8 mm
|
||
| $0.5472 - $3.3772 | 3350 In stock |
0.472 in
12 mm
|
|
0.551 in
14 mm
|
||
| $1.0072 - $6.2168 | 1600 In stock |
0.709 in
18 mm
|
|
0.787 in
20 mm
|
||
| $1.5785 - $9.7434 | 1300 In stock |
0.945 in
24 mm
|
|
1.024 in
26 mm
|
||
| $3.5268 - $21.8174 | 1100 In stock |
|
|
|
||
| $1.1329 - $7.0236 | 430 In stock |
0.787 in
20 mm
|
|
0.886 in
22.5 mm
|
||
| SFP10001125A | $2.5643 - $15.8402 | Request the lead time here |
1.000 in
25.4 mm
|
|
1.125 in
28.6 mm
|
|
| $0.8192 - $5.051 | 8197 In stock |
0.188 in
4.8 mm
|
|
0.415 in
10.5 mm
|
||
| $1.6556 - $10.2215 | 2219 In stock |
0.415 in
10.5 mm
|
|
0.641 in
16.3 mm
|
||
| $0.4758 - $5.9468 | 245857 In stock |
|
203 °F
95 °C
|
|
||
| $5.4396 - $33.5933 | 8 In stock |