Menu Search

Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

Silicone Masking Flangeless Plug protects 22.5 mm | 0.886 in- 24 mm | 0.945 in diameter holes without masking any of the surrounding areas in temperatures up to 315.6 °C | 600 °F.
Item code:

SFP886945A

1750 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $5.0952
200 - 999 $2.2646
1000 + $2.0379
Standard pack: 200

Order any quantity

Total price:

$101.90

20 x $5.0952

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Fitting Height 1 in
Minimum Overall Diameter 0.886 in
Maximum Overall Diameter 0.945 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us