Menu Search

Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

EPDM Masking Flangeless Plug protects 4 mm | 0.157 in- 6 mm | 0.236 in diameter holes without masking any of the surrounding areas in temperatures up to 218.3 °C | 425 °F.
Item code:

SFP157236B

999 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $1.358
250 - 499 $0.6168
500 - 999 $0.4319
1000 - 4999 $0.2471
5000 - 9999 $0.2297
10000 + $0.2201
Standard pack: 1000

Order any quantity

Total price:

$1.36

1 x $1.358

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Ethylene Propylene Diene Monomer
Colour Black
Fitting Height 1.000 in
Minimum Overall Diameter 0.157 in
Maximum Overall Diameter 0.236 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us