Menu Search

Hose Protection Quick Assembly Sleeves

In stock

Quick Assembly sleeves are easy to assemble or remove with the hook and loop design closure which promotes a quick and easy bundling of hose groups. Excellent for use in the field for applications where winding a spiral-formed product is very difficult or where the hose assembly can not be removed easily. Quick sleeve are a close quarter operator protection from hose bursts and will contain muliple hoses with a tighter hose bundling capability over standard sleeve.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Inside Diameter Flat Width View
$209.80 - $261.10 In production
0.984 in
3.740 in
$431.40 - $540.40 In production
1.772 in
6.377 in
$258.80 - $324.70 In production
0.787 in
$420.10 - $524.50 8 In stock
1.575 in
$1,035.40 - $1,294.30 In production
3.15 in
$83.30 - $104.20 6 In stock
0.472 in
0.787 in
$146.70 - $183.20 In production
0.984 in
1.575 in
$272.50 - $340.60 In production
1.732 in
2.756 in
$197.10 - $247.50 2 In stock
2.756 in
4.528 in
$183.50 - $229.40 1 In stock
0.787 in
3.149 in
$406.50 - $508.70 In production
1.575 in
5.748 in
$219.80 - $274.70 2 In stock
0.472 in
$379.20 - $474.60 7 In stock
0.669 in
$831.10 - $1,040.00 8 In stock
2.756 in
  • of 2
Hose Protection Sleeve - 19.0 mm; Flat Width - 30 mm | 1.181 in;Polyester

900345

Price Range
$154.60 - $123.80

Stock Levels
In production
Attributes
  • Inside Diameter
    0.748 in
  • Flat Width
    1.181 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 31.0 mm; Flat Width - 50 mm | 1.969 in;Polyester

900349

Price Range
$233.90 - $187.10

Stock Levels
In production
Attributes
  • Inside Diameter
    1.22 in
  • Flat Width
    1.969 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 57.0 mm; Flat Width - 90 mm | 3.543 in;Polyester

900353

Price Range
$401.90 - $322.40

Stock Levels
5 In stock
Attributes
  • Inside Diameter
    2.244 in
  • Flat Width
    3.543 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 110.0 mm; Flat Width - 176 mm | 6.929 in;Polyester

900357

Price Range
$315.60 - $252.10

Stock Levels
4 In stock
Attributes
  • Inside Diameter
    4.331 in
  • Flat Width
    6.929 in
  • Roll Length
    50 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 30.0 mm; Flat Width - 115 mm | 4.527 in;Polyester

900330

Price Range
$320.20 - $256.60

Stock Levels
3 In stock
Attributes
  • Inside Diameter
    1.181 in
  • Flat Width
    4.527 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester Sleeve With Polyamide Hook And Loop
Hose Protection Sleeve - 50.0 mm; Flat Width - 178 mm | 7.007 in;Polyester

900334

Price Range
$631.30 - $504.10

Stock Levels
In production
Attributes
  • Inside Diameter
    1.969 in
  • Flat Width
    7.007 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester Sleeve With Polyamide Hook And Loop
Hose Protection Sleeve - 25.0 mm; ;PES;PO

900320

Price Range
$390.60 - $311.10

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    0.984 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO
Hose Protection Sleeve - 50.0 mm; ;PES;PO

900324

Price Range
$674.40 - $540.40

Stock Levels
3 In stock
Attributes
  • Inside Diameter
    1.969 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO
Hose Protection Sleeve - 22.0 mm; Flat Width - 35 mm | 1.378 in;Polyester

900346

Price Range
$165.30 - $132.20

Stock Levels
In production
Attributes
  • Inside Diameter
    0.866 in
  • Flat Width
    1.378 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 38.0 mm; Flat Width - 60 mm | 2.362 in;Polyester

900350

Price Range
$283.80 - $227.10

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    1.496 in
  • Flat Width
    2.362 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 60.0 mm; Flat Width - 100 mm | 3.937 in;Polyester

900354

Price Range
$436.00 - $347.40

Stock Levels
6 In stock
Attributes
  • Inside Diameter
    2.362 in
  • Flat Width
    3.937 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 125.0 mm; Flat Width - 200 mm | 7.874 in;Polyester

900358

Price Range
$354.20 - $283.80

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    4.921 in
  • Flat Width
    7.874 in
  • Roll Length
    50 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 35.0 mm; Flat Width - 130 mm | 5.118 in;Polyester

900331

Price Range
$433.70 - $347.40

Stock Levels
7 In stock
Attributes
  • Inside Diameter
    1.378 in
  • Flat Width
    5.118 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester Sleeve With Polyamide Hook And Loop
Hose Protection Sleeve - 10.0 mm; ;PES;PO

900317

Price Range
$200.10 - $160.10

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    0.394 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO
Hose Protection Sleeve - 30.0 mm; ;PES;PO

900321

Price Range
$424.60 - $340.60

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    1.181 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO
Hose Protection Sleeve - 60.0 mm; ;PES;PO

900325

Price Range
$799.30 - $640.30

Stock Levels
9 In stock
Attributes
  • Inside Diameter
    2.362 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO
Hose Protection Sleeve - 15.0 mm; Flat Width - 25 mm | 0.984 in;Polyester

900344

Price Range
$125.60 - $100.40

Stock Levels
In production
Attributes
  • Inside Diameter
    0.591 in
  • Flat Width
    0.984 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 28.0 mm; Flat Width - 45 mm | 1.772 in;Polyester

900348

Price Range
$208.40 - $166.90

Stock Levels
In production
Attributes
  • Inside Diameter
    1.102 in
  • Flat Width
    1.772 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 50.0 mm; Flat Width - 80 mm | 3.150 in;Polyester

900352

Price Range
$381.50 - $304.30

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    1.969 in
  • Flat Width
    3.150 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 90.0 mm; Flat Width - 145 mm | 5.709 in;Polyester

900356

Price Range
$274.70 - $220.20

Stock Levels
In production
Attributes
  • Inside Diameter
    3.543 in
  • Flat Width
    5.709 in
  • Roll Length
    50 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 25.0 mm; Flat Width - 95 mm | 3.740 in;Polyester

900329

Price Range
$261.10 - $209.80

Stock Levels
In production
Attributes
  • Inside Diameter
    0.984 in
  • Flat Width
    3.740 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester Sleeve With Polyamide Hook And Loop
Hose Protection Sleeve - 45.0 mm; Flat Width - 162 mm | 6.377 in;Polyester

900333

Price Range
$540.40 - $431.40

Stock Levels
In production
Attributes
  • Inside Diameter
    1.772 in
  • Flat Width
    6.377 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester Sleeve With Polyamide Hook And Loop
Hose Protection Sleeve - 20.0 mm; ;PES;PO

900319

Price Range
$324.70 - $258.80

Stock Levels
In production
Attributes
  • Inside Diameter
    0.787 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO
Hose Protection Sleeve - 40.0 mm; ;PES;PO

900323

Price Range
$524.50 - $420.10

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    1.575 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO
Hose Protection Sleeve - 80.0 mm; ;PES;PO

900327

Price Range
$1,294.30 - $1,035.40

Stock Levels
In production
Attributes
  • Inside Diameter
    3.15 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO
Hose Protection Sleeve - 12.0 mm; Flat Width - 20 mm | 0.787 in;Polyester

900359

Price Range
$104.20 - $83.30

Stock Levels
6 In stock
Attributes
  • Inside Diameter
    0.472 in
  • Flat Width
    0.787 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 25.0 mm; Flat Width - 40 mm | 1.575 in;Polyester

900347

Price Range
$183.20 - $146.70

Stock Levels
In production
Attributes
  • Inside Diameter
    0.984 in
  • Flat Width
    1.575 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 44.0 mm; Flat Width - 70 mm | 2.756 in;Polyester

900351

Price Range
$340.60 - $272.50

Stock Levels
In production
Attributes
  • Inside Diameter
    1.732 in
  • Flat Width
    2.756 in
  • Roll Length
    100 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 70.0 mm; Flat Width - 115 mm | 4.528 in;Polyester

900355

Price Range
$247.50 - $197.10

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    2.756 in
  • Flat Width
    4.528 in
  • Roll Length
    50 ft
  • Colour
    Black
  • Full Material
    Polyester
Hose Protection Sleeve - 20.0 mm; Flat Width - 80 mm | 3.149 in;Polyester

900328

Price Range
$229.40 - $183.50

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    0.787 in
  • Flat Width
    3.149 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester Sleeve With Polyamide Hook And Loop
Hose Protection Sleeve - 40.0 mm; Flat Width - 146 mm | 5.748 in;Polyester

900332

Price Range
$508.70 - $406.50

Stock Levels
In production
Attributes
  • Inside Diameter
    1.575 in
  • Flat Width
    5.748 in
  • Roll Length
    82 ft
  • Colour
    Black
  • Full Material
    Polyester Sleeve With Polyamide Hook And Loop
Hose Protection Sleeve - 12.0 mm; ;PES;PO

900318

Price Range
$274.70 - $219.80

Stock Levels
2 In stock
Attributes
  • Inside Diameter
    0.472 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO
Hose Protection Sleeve - 17.0 mm; ;PES;PO

900322

Price Range
$474.60 - $379.20

Stock Levels
7 In stock
Attributes
  • Inside Diameter
    0.669 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO
Hose Protection Sleeve - 70.0 mm; ;PES;PO

900326

Price Range
$1,040.00 - $831.10

Stock Levels
8 In stock
Attributes
  • Inside Diameter
    2.756 in
  • Roll Length
    100.066 ft
  • Colour
    Black
  • Full Material
    Polyester:Polyolefin
  • Material
    PES;PO