High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $0.1613 - $0.446 | 70500 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $0.2145 - $0.5973 | 34945 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
|
||
| $0.2663 - $0.7395 | Request the lead time here |
0.374 in
9.5 mm
|
0.248 in
6.3 mm
|
|
||
| $0.5069 - $1.4075 | 3700 In stock |
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
|
||
| $0.621 - $1.7292 | 10128 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.8633 - $2.3976 | 3570 In stock |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $3.5357 - $9.8367 | 2965 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
||
| $4.0649 - $11.3528 | 33496 In stock |
1.693 in
43.0 mm
|
1.417 in
36.0 mm
|
|
||
| $4.7051 - $13.1156 | 400 In stock |
1.811 in
46.0 mm
|
1.496 in
38.0 mm
|
|
||
| $22.5227 - $62.6396 | 2345 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
| $55.8188 - $108.5745 | 4883 In stock |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $1.3308 - $3.3269 | 1099 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| HSTP122153C | $2.0603 - $5.151 | 526 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
|
| $2.4222 - $6.0557 | 96 In stock |
1.693 in
43.0 mm
|
1.417 in
36.0 mm
|
|
||
| $2.6892 - $6.7233 | 176 In stock |
1.811 in
46.0 mm
|
1.496 in
38.0 mm
|
|
||
| $3.2853 - $8.2131 | 2750 In stock |
2.087 in
53.0 mm
|
1.772 in
45.0 mm
|
|
||
| $4.7885 - $11.9711 | 41 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
| $5.7072 - $14.2682 | 3250 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
||
| $11.5812 - $28.9532 | 48 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
| $29.9001 - $74.7501 | Request the lead time here |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue