| Quantity | Unit price |
|---|---|
| 1 - 24 | $28.9532 |
| 25 - 124 | $22.4883 |
| 125 + | $11.5812 |
| Plug Style | Hollow |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Ethylene Propylene Diene Monomer |
| Colour | Black |
| Compatible Thread Sizes (All) | Non Threaded |
| Minimum Taper Diameter | 2.953 in |
| Minimum Taper Diameter | 75.0 mm |
| Maximum Taper Diameter | 3.543 in |
| Maximum Taper Diameter | 90.0 mm |
| Overall Height | 39.0 mm |
| Overall Height | 1.535 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue