Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $0.1014 - $0.2804 | 12800 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| STP006020A | $0.1116 - $0.3095 | 5490 In stock |
0.201 in
5.1 mm
|
0.063 in
1.6 mm
|
|
|
| $8.5749 - $21.4374 | 1050 In stock |
2.953 in
75.0 mm
|
2.441 in
62.0 mm
|
|
||
| $19.5434 - $48.8585 | Request the lead time here |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $0.0665 - $0.1842 | 800 In stock |
0.063 in
1.6 mm
|
0.016 in
0.4 mm
|
|
||
| $0.0743 - $0.4613 | 985 In stock |
0.078 in
2 mm
|
0.020 in
0.5 mm
|
425 °F
218.3 °C
|
||
| $0.0914 - $0.2534 | 1990 In stock |
0.197 in
5.0 mm
|
0.047 in
1.2 mm
|
|
||
| $0.0707 - $0.1967 | 47975 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0783 - $0.2172 | 2925 In stock |
0.201 in
5.1 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0917 - $0.2544 | 3345 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $0.362 - $1.0025 | 785 In stock |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|
||
| $0.116 - $0.3215 | 9535 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
|
||
| $46.047 - $127.9391 | 1559 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $34.577 - $95.9544 | 20 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $2.6057 - $6.5144 | 898 In stock |
1.063 in
27.0 mm
|
0.799 in
20.3 mm
|
|
||
| $2.6838 - $6.7097 | 456 In stock |
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
|
||
| $3.2018 - $8.0042 | 150 In stock |
1.614 in
41.0 mm
|
1.299 in
33.0 mm
|
|
||
| $0.1311 - $0.3623 | 10000 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $0.515 - $1.4292 | 500 In stock |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1656 - $0.4613 | 18490 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm