| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.7395 |
| 1000 - 4999 | $0.296 |
| 5000 + | $0.2663 |
| Plug Style | Solid |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Silicone |
| Colour | Natural |
| Compatible Thread Standard | Metric Threads |
| Compatible Thread Standard | UNC Threads |
| Compatible Thread Sizes (All) | 3/8-16,M10 |
| Minimum Taper Diameter | 6.3 mm |
| Minimum Taper Diameter | 0.248 in |
| Maximum Taper Diameter | 0.374 in |
| Maximum Taper Diameter | 9.5 mm |
| Overall Height | 19.1 mm |
| Overall Height | 0.752 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue