Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM
  • Colour: Yellow, Blue, Red, Purple, Green, Grey, Pink, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
153 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Minimum Taper Diameter Temperature Range View
$6.8766 - $17.1918 638 In stock
2.48 in
1.969 in
$8.1572 - $20.3928 165 In stock
2.677 in
2.283 in
$16.5371 - $41.3426 200 In stock
3.543 in
2.953 in
$42.7343 - $106.8354 9 In stock
5 in
3.543 in
$0.2669 - $0.7425 1000 In stock
0.28 in
0.016 in
$0.0882 - $0.245 15535 In stock
0.126 in
0.031 in
$0.0758 - $0.2099 8035 In stock
0.126 in
0.063 in
$0.0905 - $0.2505 11448 In stock
0.185 in
0.063 in
$0.1613 - $0.446 70500 In stock
0.248 in
0.126 in
$0.1935 - $0.5384 8250 In stock
0.374 in
0.126 in
$0.2145 - $0.5973 34945 In stock
0.343 in
0.185 in
$0.2663 - $0.7395 Request the lead time here
0.374 in
0.248 in
$0.5069 - $1.4075 5700 In stock
0.5 in
0.311 in
$0.621 - $1.7292 10128 In stock
0.591 in
0.394 in
$0.7964 - $2.2088 300 In stock
0.669 in
0.512 in
$0.8633 - $2.3976 3570 In stock
0.748 in
0.563 in
$1.6622 - $4.64 2933 In stock
0.945 in
0.626 in
$2.9513 - $7.3782 297 In stock
1.535 in
1.22 in
$3.48 - $8.70 550 In stock
1.693 in
1.417 in
$3.8421 - $9.6054 900 In stock
1.811 in
1.496 in
  • of 8
Masking Tapered Plug - Minimum Compatible Hole Diameter - 50 mm | 1.968 in; Maximum Compatible Hole Diameter - 63 mm | 2.480 in; Push Fit; Silicone

HSTP196248A

Price Range
$17.1918 - $6.8766

Stock Levels
638 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 58 mm | 2.283 in; Maximum Compatible Hole Diameter - 68 mm | 2.677 in; Push Fit; Silicone

HSTP228267A

Price Range
$20.3928 - $8.1572

Stock Levels
165 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 75 mm | 2.953 in; Maximum Compatible Hole Diameter - 90 mm | 3.543 in; Push Fit; Silicone

HSTP295354A

Price Range
$41.3426 - $16.5371

Stock Levels
200 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 90 mm | 3.543 in; Maximum Compatible Hole Diameter - 127 mm | 5.000 in; Push Fit; Silicone

HSTP354500A

Price Range
$106.8354 - $42.7343

Stock Levels
9 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.4 mm | 0.016 in; Maximum Compatible Hole Diameter - 7.1 mm | 0.279 in; Push Fit; Silicone

STP001027A

Price Range
$0.7425 - $0.2669

Stock Levels
1000 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.8 mm | 0.031 in; Maximum Compatible Hole Diameter - 3.2 mm | 0.125 in; Push Fit; Silicone

STP003012A

Price Range
$0.245 - $0.0882

Stock Levels
15535 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.062 in; Maximum Compatible Hole Diameter - 3.2 mm | 0.125 in; Push Fit; Silicone

STP006012A

Price Range
$0.2099 - $0.0758

Stock Levels
8035 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.062 in; Maximum Compatible Hole Diameter - 4.7 mm | 0.187 in; Push Fit; Silicone

STP006018A

Price Range
$0.2505 - $0.0905

Stock Levels
11448 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in; Maximum Compatible Hole Diameter - 6.4 mm | 0.250 in; Push Fit; Silicone

STP012025-10A

Price Range
$0.446 - $0.1613

Stock Levels
70500 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.125 in; Maximum Compatible Hole Diameter - 9.5 mm | 0.375 in; Push Fit; Silicone

STP012037-12A

Price Range
$0.5384 - $0.1935

Stock Levels
8250 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 4.7 mm | 0.187 in; Maximum Compatible Hole Diameter - 8.7 mm | 0.343 in; Push Fit; Silicone

STP018034-10A

Price Range
$0.5973 - $0.2145

Stock Levels
34945 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in; Maximum Compatible Hole Diameter - 9.5 mm | 0.375 in; Push Fit; Silicone

STP025037A

Price Range
$0.7395 - $0.2663

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 7.9 mm | 0.312 in; Maximum Compatible Hole Diameter - 12.7 mm | 0.500 in; Push Fit; Silicone

STP031050A

Price Range
$1.4075 - $0.5069

Stock Levels
5700 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 10 mm | 0.393 in; Maximum Compatible Hole Diameter - 15 mm | 0.590 in; Push Fit; Silicone

STP039059A

Price Range
$1.7292 - $0.621

Stock Levels
10128 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 13 mm | 0.510 in; Maximum Compatible Hole Diameter - 17 mm | 0.669 in; Push Fit; Silicone

STP051067A

Price Range
$2.2088 - $0.7964

Stock Levels
300 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 14 mm | 0.550 in; Maximum Compatible Hole Diameter - 19 mm | 0.748 in; Push Fit; Silicone

STP055075A

Price Range
$2.3976 - $0.8633

Stock Levels
3570 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 15.9 mm | 0.625 in; Maximum Compatible Hole Diameter - 24 mm | 0.945 in; Push Fit; Silicone

STP062094A

Price Range
$4.64 - $1.6622

Stock Levels
2933 In stock
Attributes
  • Plug Style
    Solid
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNC Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 31 mm | 1.220 in; Maximum Compatible Hole Diameter - 39 mm | 1.535 in; Push Fit; Silicone

HSTP122153A

Price Range
$7.3782 - $2.9513

Stock Levels
297 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 36 mm | 1.417 in; Maximum Compatible Hole Diameter - 43 mm | 1.693 in; Push Fit; Silicone

HSTP141169A

Price Range
$8.70 - $3.48

Stock Levels
550 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded
Masking Tapered Plug - Minimum Compatible Hole Diameter - 38 mm | 1.496 in; Maximum Compatible Hole Diameter - 46 mm | 1.810 in; Push Fit; Silicone

HSTP149181A

Price Range
$9.6054 - $3.8421

Stock Levels
900 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    Non Threaded