High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $6.5232 - $42.2532 | 25 In stock |
2.203 in
56 mm
|
1.875 in
47.6 mm
|
|
||
| $0.2501 - $1.5457 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
|
||
| $0.776 - $4.9954 | 50 In stock |
0.748 in
19 mm
|
0.562 in
14.3 mm
|
|
||
| $2.1365 - $13.8394 | 565 In stock |
1.250 in
31.8 mm
|
1.031 in
26.2 mm
|
|
||
| $7.9042 - $51.0976 | 241 In stock |
2.500 in
63.5 mm
|
2.125 in
54 mm
|
|
||
| $0.576 - $3.7318 | 3150 In stock |
0.625 in
15.9 mm
|
0.437 in
11.1 mm
|
|
||
| $0.7141 - $4.6133 | 1500 In stock |
0.669 in
17 mm
|
0.512 in
13 mm
|
|
||
| $1.5752 - $10.1959 | 968 In stock |
1.063 in
27 mm
|
0.906 in
23 mm
|
|
||
| $0.0712 - $0.4409 | 8000 In stock |
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0852 - $0.526 | 2997 In stock |
0.187 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.5586 - $3.6144 | 2372 In stock |
0.590 in
15 mm
|
0.393 in
10 mm
|
|
||
| $2.9678 - $19.2168 | 294 In stock |
1.456 in
37 mm
|
1.188 in
30.2 mm
|
|
||
| $1.0872 - $7.0229 | 680 In stock |
0.787 in
20 mm
|
0.625 in
15.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue