| Quantity | Unit price |
|---|---|
| 25 - 199 | $2.2088 |
| 200 - 999 | $0.8847 |
| 1000 + | $0.7964 |
| Plug Style | Solid |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Silicone |
| Colour | Natural |
| Compatible Thread Sizes (All) | Non Threaded |
| Minimum Taper Diameter | 0.512 in |
| Minimum Taper Diameter | 13.0 mm |
| Maximum Taper Diameter | 0.669 in |
| Maximum Taper Diameter | 17.0 mm |
| Overall Height | 1 in |
| Overall Height | 25.4 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue