Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Thread Sizes (All) | Inside Distance Across Flats | View |
---|---|---|---|---|---|
$0.40 - $4.7311 | Request the lead time here |
M10
|
0.433 in
11 mm
|
||
$0.8406 - $9.9611 | 1497 In stock |
7/8 UNF,M22,1/2 BSP
|
1.047 in
26.6 mm
|
||
$1.0814 - $12.8112 | 132250 In stock |
M30
|
1.398 in
35.5 mm
|
||
$0.5611 - $6.6408 | 8794 In stock |
1/2 UNF,M14
|
0.657 in
16.7 mm
|
||
$1.0404 - $12.3414 | 6149 In stock |
1-1/16 UNF,M26,3/4 BSP
|
1.244 in
31.6 mm
|
||
$0.9611 - $11.3713 | 43997 In stock |
M24,5/8 BSP
|
1.165 in
29.6 mm
|
||
$0.482 - $5.7006 | 3491 In stock |
Not Applicable
|
0.618 in
15.7 mm
|
||
$1.3225 - $15.6614 | 2997 In stock |
1-5/8 UNF,M45,1-1/4 BSP
|
1.949 in
49.5 mm
|
||
$1.2017 - $14.2214 | 15329 In stock |
1-5/16 UNF,M36,1 BSP
|
1.594 in
40.5 mm
|
||
$0.4409 - $5.2303 | 5000 In stock |
7/16 UNF,M12,1/8 BSP
|
0.539 in
13.7 mm
|
||
$0.7199 - $8.5507 | 2618 In stock |
Not Applicable
|
0.929 in
23.6 mm
|
||
$0.9198 - $10.9012 | Request the lead time here |
Not Applicable
|
1.126 in
28.6 mm
|
||
$1.1606 - $13.7516 | Request the lead time here |
Not Applicable
|
1.476 in
37.5 mm
|
||
$0.6817 - $8.0513 | 5499 In stock |
3/4 UNF,M18,3/8 BSP
|
0.850 in
21.6 mm
|
||
$0.5996 - $7.1107 | 1685 In stock |
9/16 UNF,M16,1/4 BSP
|
0.736 in
18.7 mm
|
||
$0.8023 - $9.491 | Request the lead time here |
Not Applicable
|
0.969 in
24.6 mm
|
||
$1.2815 - $15.1618 | 4897 In stock |
Not Applicable
|
1.791 in
45.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue