Menu Search

Hexagonal Caps

In stock

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Polyethylene (PE)
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Inside Distance Across Flats View
$0.8406 - $9.9611 1497 In stock
7/8 UNF,M22,1/2 BSP
1.047 in
$1.3225 - $15.6614 2997 In stock
1-5/8 UNF,M45,1-1/4 BSP
1.949 in
$0.9611 - $11.3713 43997 In stock
M24,5/8 BSP
1.165 in
$1.2017 - $14.2214 15329 In stock
1-5/16 UNF,M36,1 BSP
1.594 in
$0.5996 - $7.1107 1685 In stock
9/16 UNF,M16,1/4 BSP
0.736 in
$1.0404 - $12.3414 6149 In stock
1-1/16 UNF,M26,3/4 BSP
1.244 in
$0.4409 - $5.2303 5000 In stock
7/16 UNF,M12,1/8 BSP
0.539 in
$0.6817 - $8.0513 5399 In stock
3/4 UNF,M18,3/8 BSP
0.850 in
Hexagonal Cap - Inside Distance Across Flats 26.6 mm | 1.047 in ; Overall Height 42 mm | 1.654 in

HEX140A

Price Range
$9.9611 - $0.8406

Stock Levels
1497 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    7/8 UNF,M22,1/2 BSP
  • Inside Distance Across Flats
    1.047 in
Hexagonal Cap - Inside Distance Across Flats 49.5 mm | 1.949 in ; Overall Height 46 mm | 1.811 in

HEX180A

Price Range
$15.6614 - $1.3225

Stock Levels
2997 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-5/8 UNF,M45,1-1/4 BSP
  • Inside Distance Across Flats
    1.949 in
Hexagonal Cap - Inside Distance Across Flats 29.6 mm | 1.165 in ; Overall Height 44 mm | 1.732 in

HEX150A

Price Range
$11.3713 - $0.9611

Stock Levels
43997 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    M24,5/8 BSP
  • Inside Distance Across Flats
    1.165 in
Hexagonal Cap - Inside Distance Across Flats 40.5 mm | 1.594 in ; Overall Height 45 mm | 1.772 in

HEX170A

Price Range
$14.2214 - $1.2017

Stock Levels
15329 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-5/16 UNF,M36,1 BSP
  • Inside Distance Across Flats
    1.594 in
Hexagonal Cap - Inside Distance Across Flats 18.7 mm | 0.736 in ; Overall Height 39 mm | 1.535 in

HEX120A

Price Range
$7.1107 - $0.5996

Stock Levels
1685 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    9/16 UNF,M16,1/4 BSP
  • Inside Distance Across Flats
    0.736 in
Hexagonal Cap - Inside Distance Across Flats 31.6 mm | 1.244 in ; Overall Height 44 mm | 1.732 in

HEX155A

Price Range
$12.3414 - $1.0404

Stock Levels
6149 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-1/16 UNF,M26,3/4 BSP
  • Inside Distance Across Flats
    1.244 in
Hexagonal Cap - Inside Distance Across Flats 13.7 mm | 0.539 in ; Overall Height 30 mm | 1.181 in

HEX105A

Price Range
$5.2303 - $0.4409

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    7/16 UNF,M12,1/8 BSP
  • Inside Distance Across Flats
    0.539 in
Hexagonal Cap - Inside Distance Across Flats 21.6 mm | 0.850 in ; Overall Height 39 mm | 1.535 in

HEX125A

Price Range
$8.0513 - $0.6817

Stock Levels
5399 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    3/4 UNF,M18,3/8 BSP
  • Inside Distance Across Flats
    0.850 in