Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1688 - $0.3839 | 500 In stock |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| $0.278 - $0.3813 | Request the lead time here |
1/4-20
|
|
0.375 in
9.5 mm
|
||
| $0.1364 - $0.1872 | 3500 In stock |
1/4-20
|
|
2.000 in
50.8 mm
|
||
| $0.1914 - $0.4355 | 16500 In stock |
1/4-20
|
|
3.000 in
76.2 mm
|
||
| $0.4472 - $1.0179 | 3000 In stock |
1/4-20
|
|
3.500 in
88.9 mm
|
||
| $0.4836 - $1.1012 | 500 In stock |
1/4-20
|
|
4.500 in
114.3 mm
|
||
| $0.4919 - $1.1198 | Request the lead time here |
1/4-20
|
|
3.500 in
88.9 mm
|
||
| $0.5319 - $1.2114 | Request the lead time here |
1/4-20
|
|
4.500 in
114.3 mm
|
||
| $1.5179 - $3.4562 | Request the lead time here |
1/4-20
|
|
5.500 in
139.7 mm
|
||
| $0.3068 - $0.698 | 500 In stock |
5/16-18
|
|
0.500 in
12.7 mm
|
||
| $0.2981 - $0.3477 | Request the lead time here |
5/16-18
|
|
1.000 in
25.4 mm
|
||
| $0.3027 - $0.3533 | 24000 In stock |
5/16-18
|
|
1.250 in
31.8 mm
|
||
| $0.5219 - $1.1883 | Request the lead time here |
1/4-20
|
|
5.000 in
127 mm
|
||
| $1.5404 - $3.5072 | Request the lead time here |
1/4-20
|
|
6.000 in
152.4 mm
|
||
| $0.2591 - $0.3554 | Request the lead time here |
5/16-18
|
|
2.500 in
63.5 mm
|
||
| $0.0711 - $0.0831 | 1000 In stock |
1/4-20
|
|
0.375 in
9.5 mm
|
||
| $0.0555 - $0.0761 | 1500 In stock |
1/4-20
|
|
0.875 in
22.2 mm
|
||
| $0.0606 - $0.083 | Request the lead time here |
1/4-20
|
|
1.750 in
44.5 mm
|
||
| $0.0722 - $0.0842 | 1000 In stock |
1/4-20
|
|
0.625 in
15.9 mm
|
||
| $0.1542 - $0.351 | 4500 In stock |
1/4-20
|
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue