| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.3533 |
| 5000 - 9999 | $0.3363 |
| 10000 - 24999 | $0.321 |
| 25000 + | $0.3027 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 12.7 mm |
|---|---|
| Distance Across Flats | 0.500 in |
| Head Height | 0.235 in |
| Head Height | 6 mm |
| Pitch/TPI | 18 TPI |
| Thread Length | 1.250 in |
| Thread Length | 31.8 mm |
| Thread Size | 5/16-18 |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | External Hexagonal Unslotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Part Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue